5034-OF4IH and 5034-OF4IHXT Analog 4 Output Isolated HART Modules
5034-OF4IH and 5034-OF4IHXT Wiring Diagram – Current Mode
5034-OF4IH and 5034-OF4IHXT Wiring Diagram – Voltage Mode
5034-OF4IH and 5034-OF4IHXT Functional Block Diagram
Attribute | 5034-OF4IH, 5034-OF4IHXT |
|---|---|
Output range, voltage | -10…+10V 0…10V 0…5V |
Output range, current | 0…20 mA 4…20 mA 4…20 mA - HART |
Resolution, voltage | -10…+10V: 14 bits (1.465 mV/bit) 0…10V: 14 bits (732 µV/bit) 0…5V: 13 bits (732 µV/bit) |
Resolution, current | 0…20 mA range: 14 bits (1.526 µA/bit) 4…20 mA range: 14 bits (1.526 µA/bit) |
Calibrated accuracy at 25 °C (77 °F) HART disabled | Voltage +10…+10V, 0.1% full scale Voltage 0…10V, ± 0.1% full scale Votlage: 0…5V, ± 0.2% full scale Current: 0…20 mA, ± 0.1% full scale Current: 4…20 mA, ± 0.1% full scale |
Calibrated accuracy over full temperature range -25…+60 °C (-13…+140 °F) HART disabled | Voltage: -10…+10V, ± 0.2% full scale Voltage: 0…10V, ± 0.2% full scale Voltage: 0…5V, ± 0.4% full scale Current: 0…20 mA, ± 0.2% full scale Current: 4…20 mA, ± 0.2% full scale |
Drive capability | Voltage: 3000 Ω Current: 750 Ω |
Capacitive load, max Voltage mode | 1 µF |
Inductive load, max Current mode | 1 mH |
Open wire detection | Current mode only |
Short circuit detection | Voltage mode only |
Data format | IEEE 754 32-bit floating point |
Module conversion method | DAC |
HART update rate | Typically 1 s Additional device variables, configured commands, pass
through messages, handheld communicators, secondary masters,
communication errors, or configuration changes can
significantly increase the update time. |
Update rate Voltage and current mode | 1 ms |
Step response time to 63% of value, typical HART disabled | Voltage mode: 90 µs typical Current mode: 50 µs typical |
Backplane to screw response time (63% of full scale) HART disabled | Voltage mode:
Current mode:
|
Overvoltage protection, max | 32V DC |
Attribute | 5034-OF4IH, 5034-OF4IHXT |
|---|---|
Number of outputs | 4 channels, individually isolated Configurable voltage or current mode at channel level |
SA power voltage, nom | 24V DC |
SA power voltage range | 10…30V DC |
SA power current, nom | 110 mA |
SA power current, max | 275 mA |
SA power current at no load | 27 mA |
SA reverse polarity protection | Yes |
Power dissipation, max | 1.55 W |
Thermal dissipation, max | 5.29 BTU/hr |
Isolation voltage | 250V (continuous), Basic Insulation Type, between system and
SA power 250V (continuous), Basic Insulation Type, between SA power
and input ports 250V (continuous), Basic Insulation Type, between individual
input ports 250V (continuous), Basic Insulation Type, between system and
input ports |
Calibration | Factory-calibrated Manual calibration supported |
RIUP support | Yes |
Electronic keying | Electronic keying via programming software |
RTB key positions (slot) | 2, 6, 10 |
RTB supported | 5034-RTB18, 5034-RTB18S |
Wiring category (1) | 2 - Signal ports 2 - Power ports |
Wiring specification | See Wiring Specifications for Removable Terminal Blocks in
the PointMax I/O System Specifications Technical Data,
publication 5034-TD001 |
Indicators | 1 green/red module status indicator 1 green/red SA power status indicator 4 yellow/red I/O status indicators |
Dimensions (HxWxD), approx | 123.6 x 15.0 x 66.4 mm (4.87 x 0.59 x 2.61 in.) |
Weight, approx | 51.0 g (1.80 oz.) – 5034-OF4IH 55.0 g (1.94 oz.) – 5034-OF4IHXT |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
(1) Use this Conductor Category information for planning
conductor routing. See the Industrial Automation Wiring and
Grounding Guidelines, publication 1770-4.1. Use this
Conductor Category information for planning conductor
routing as described in the appropriate System Level
Installation Manual. | |
Provide Feedback