Communication
Data exchange is not supported for these communication devices.
Communication
Catalog Number or Product Family | RDF support | AML support |
|---|---|---|
100-1167-001 | No | No |
1440-ACNR | No | No |
2PCA-7844-B101 | No | No |
56AMXN | No | No |
ACT350 EtherNet/IP | No | No |
ACT350-2P EtherNet/IP | No | No |
Bus Module | No | No |
Checker 4G1 | No | No |
Checker 4G7 | No | No |
CompactBus | No | No |
CONTROLNET-MODULE | No | No |
DACS EtherNet/IP Adapter | No | No |
DataMan 200 Series | No | No |
DataMan 500 Series | No | No |
DataMan 8000 Series | No | No |
DriveLogix5730 Ethernet Port | No | No |
E1 Plus | No | No |
EA3600 EtherNet/IP | No | No |
EtherNet/IP | No | No |
ETHERNET-BRIDGE | No | No |
ETHERNET-MODULE | No | No |
EX250-S* | No | No |
EX260-SEN* | No | No |
EX500-GEN1 | No | No |
FlexBus | No | No |
HMS-EN2MB-R | No | No |
HMS-EN2PB-R | No | No |
HMS-EN2SE-R | No | No |
IB-E01 | No | No |
IB-E03B | No | No |
IB-E04F | No | No |
ILX34-AENWG | No | No |
ILX69-PBM | No | No |
ILX69-PBS | No | No |
IND131 EtherNet/IP | No | No |
IND560 EtherNet/IP | No | No |
IND570 EtherNet/IP | No | No |
IND780 ControlNet | No | No |
IND780 EtherNet/IP | No | No |
In-Sight 1700 Series | No | No |
In-Sight 3400 Series | No | No |
In-Sight 5000 Series | No | No |
In-Sight Micro Series | No | No |
Link_OS_Printer | No | No |
LMDrive | No | No |
MVI56* | No | No |
MVI69* | No | No |
OCP-ETG | No | No |
OCX-* | No | No |
PCIe-ETAP | No | No |
PCI-ETAP | No | No |
RA56-ESA | No | No |
RIO-ADAPTER | No | No |
SLP85xD | No | No |
SST-ESR2-C* | No | No |
SST-PB3*-CPX | No | No |
SST-PFB/PB3-CLX-RLL | No | No |
SST-SR4-CLX-RLL | No | No |
STB3574 EtherNet/IP | No | No |
Stratix 8000* | No | No |
Stratix 8300* | No | No |
SWG70 | No | No |
Thyro* | No | No |
WHA-GW | No | No |
WMF | No | No |
* All devices of type | ||
Provide Feedback