New Products and Solutions Showcase
Automation Fair® At Home will showcase the newest innovations from Rockwell Automation and members of the PartnerNetwork™. Learn more about these technologies by visiting the Partner Showcase during the event. Automation experts will be ready to discuss how you can advance your operation.
The HM-SCM4-WM is a universal Weigh Scale Module that features four independent channels of strain gage load cell input. It is compatible with most industry standard load cells with 350, 700 or 1100 ohm bridge resistance. Designed for DIN rail mounting with dual Ethernet I/P ports, the module enables seamless integration to any PLC process weigh solution. The onboard microprocessor provides an RPI data transfer rate of 1 millisecond on all four channels. Module resolution is .0025% of full scale with accuracy of .01%. All calibration, vibration filtering and auto tare process parameters are software selectable. Overall dimensions are 4.65Inches high, 1.77 inches wide and 5.67 inches deep.
Available for Sale: Now available
For more information, contact:
Learn more about this Partner and their offerings