Loading
Main Image
Register to Attend Automation Fair At Home

New Products and Solutions Showcase

Automation Fair® At Home will showcase the newest innovations from Rockwell Automation and members of the PartnerNetwork™. Learn more about these technologies by visiting the Partner Showcase during the event. Automation experts will be ready to discuss how you can advance your operation. 

Learn more about Automation Fair At Home
Allen-Bradley Hardware Product

Adaptive Spectrum SRM8300 

  • Main Image
Main Image

Data-Linc has added the 2.4GHz license-free SRM8300 to the SRM8 Family of advanced Adaptive Spectrum, high-speed, long-range modems. It utilizes the same robust and reliable frequency hopping spread spectrum (FHSS) technology as its SRM6/SRM8 predecessors, with the SRM8200’s innovative features, two major ones mentioned here.

First, Advanced Adaptive Spectrum technology forges robust links at exceptionally high speeds without sacrificing range or reliability even in RF congested environments. “Adaptive” means cognitive learning— smart channel hopping to the least crowded bands.

Second, SRM8300’s innovative application of FEC (Forward Error Correction) with ARQ (Automatic Repeat reQuest) obtains a significant advantage. FEC is an error correction technique to detect and correct errors in transmitted data without the need for retransmission. It helps in reconstructing a garbled data packet 

Combining Advanced Spectrum with FEC provides redundancy and speed. The result? The ultimate in data reliability for coverage from small to extensive data transfer solutions along with unsurpassed confidence in speed and data integrity.

For excellent noise resistance and high data rates in the 2.4GHz band THINK, DATA-LINC SRM8300, an excellent choice for ethernet, serial or a combination solution for industrial automation and instrumentation in bandwidth-challenged harsh environments.

Available for Sale: March 1, 2021

For more information, contact: 
EmailEmail
Karen Perlbachs, DATA-LINC GROUP

Learn more about this Partner and their offerings

Main Image
Featured Exhibitor
DATA-LINC GROUP

Data-Linc manufactures a broad line of industrial grade modems: license-free Ethernet, serial, and protocol to I/O in 900MHz and 2.4GHz bands for long to medium to short-range applications; high-speed 300Mbps 802.11bgn, as well as dial-up and leased line - a full array of industrial grade solutions.

Learn more
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Com... Chevron RightChevron Right
  3. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  4. Chevron LeftChevron Left Aut... Chevron RightChevron Right
  5. Chevron LeftChevron Left AF 2020 Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions Showcase at Automation Fair At Home Chevron RightChevron Right
  7. Chevron LeftChevron Left Data-Link Group New Product and Solution At Automation Fair At Home Chevron RightChevron Right