https://www.rockwellautomation.com/en-kr/products/details.889R-F5HJA-2.html
Catalog #: 889R-F5HJA-2
AC Micro Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 5-Pins, 5-Pins, Cable, No Connector, No Connector, Cable - Automotive Color Coded, Same as First End, TPE Cbl, UnShld, 18AWG, flex rated, TPE Cable, 18AWG Flex, Cable - Automotive Color Coded, Standard, 2 m
Catalog #: 889R-F5HJA-2
AC Micro Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 5-Pins, 5-Pins, Cable, No Connector, No Connector, Cable - Automotive Color Coded, Same as First End, TPE Cbl, UnShld, 18AWG, flex rated, TPE Cable, 18AWG Flex, Cable - Automotive Color Coded, Standard, 2 m
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Rated voltage | 250 V |
---|---|
Rated current In | 4 A |
List of degrees of protection (IP), mounted | IP67 and IP69K |
Description | AC micro cordset or patchcord |
Assembly rating | 250V, 4 A |
Cable rating | Unshielded, oil, water, and UV resistant, AWM, 18 AWG |
Construction
With shield connection | No |
---|---|
Cable length | 2000 mm |
Height | Connector: 31.8 mm |
Length | Connector: 47 mm |
Second end termination style | No connector |
Second end termination type | Cable - automotive color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Diameter | Connector: 14 mm |
Material of contact surface | Gold |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Mechanical
Degree of protection (IP), mounted | IP69K |
---|---|
Operating temperature | -50 °C |
Number of pins | 5-pins |
Second end conductors | Same as first end |
First end connector style | Female, straight (internal threads, except mini receptacles) |
Cable type | TPE cable, unshielded 18 AWG flex rated |
Material | Molding oil-resistant PVC, Contact: Gold over Nickel-plated Brass |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.