1771 6 Point Digital Output Module
Rockwell Automation announces that as of
March 31, 2021,
the 1771 6 Point Digital Output Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2021
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
March 31, 2021,
the 1771 6 Point Digital Output Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2021
Replacement Category:
Engineering Replacement
Number Of Channels | 6 |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.309 |
Lead Time | 147 |
Dimension Width | 24.003 |
Dimension Length | 32.588 |
Stock Status | NON_STOCKED |
Weight | 1.005 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 1771-td182_-en-p | 1771-TD182 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number Of Channels | 6 |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.309 |
Lead Time | 147 |
Dimension Width | 24.003 |
Dimension Length | 32.588 |
Stock Status | NON_STOCKED |
Weight | 1.005 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
1771-td182_-en-p
Technical Data
1771-TD182 |
Type | Resource | Publication |
---|---|---|
Technical Data | 1771-td182_-en-p | 1771-TD182 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.