https://www.rockwellautomation.com/en-jp/products/details.284E-FVD6P0Z-25-RRG-SBG-DB1-EMI.html
![Allen-Bradley 284E-FVD6P0Z-25-RRG-SBG-DB1-EMI product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/284/284-ST-Standard_1000x1000.jpg)
Automotive version of 3HP ArmorStart EtherNet/IP VFD
Automotive version of 3HP ArmorStart EtherNet/IP VFD
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (IP) | IP67 |
---|---|
Shock | Operational: 15 G |
Wire strip length | Power and ground terminals: 9 mm (0.35 inch) |
Vibration | Operational, 1 G, 0.15 mm (0.006 inch) displacement |
Tightening torque | Power and ground terminals: 4.5 lb.inch per UL/NEMA (secondary terminal) |
Disconnect lock out | Recommend 8 mm (5/16 inch) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 inch) when closed. |
Approximate shipping weight | 19.1 kg |
Environmental
Altitude | 1000 m |
---|---|
Operating temperature | -20 °C |
Storage and transportation temperature | -25 °C |
Humidity | 5...95% on-condensing |
Protection against shock | Power circuit: IP2X per IEC |
Surge transient | 1 kV L-L, 2 kV L-N (earth) |
Radiated emissions | Class A, group 1, equivalent to C2 emissions |
Conducted radio frequency emissions | Class A |
Radio frequency electromagnetic field | 10 V/m |
Degree of protection (NEMA) | 4 |
Pollution degree | 3 |
Fast transient | 2 kV |
Electrostatic discharge | 4 kV contact and 8 kV air |
Electrical
Communication | EtherNet/IP |
---|---|
Short circuit protection | 25 A rated device |
Option 3 | EMI filter |
DeviceNet input current surge | 15 A for 250 μs |
DeviceNet input current | 364 mA @ 11V DC - 4.0 W |
Total w/max. sensor inputs (4) | 367 mA @ 24V DC - 8.0 W |
Overvoltage category | Control circuit: III per IEC |
Product type | AC Drive |
Rated impulse voltage | Power circuit: rated 6 kV |
DeviceNet supply voltage rating | Range 11...25V DC, 24V DC Nominal |
Baud rates | 125, 250, 500 kbps |
Rated input operation voltage | 24V DC |
Input OFF-state current | <1.5 mA |
Rated output operating current, max | Power circuit: 6 A @ 3-phase, 3 Hp rating |
Input OFF-state voltage | 0...5V DC |
Input ON-state voltage | 10...26V DC |
Torque performance mode | Sensorless vector control and volts per Hertz |
Distance, max | 500 m (1630 ft) @ 125 kbps |
Operating frequency | Power circuit: 50/60 Hz |
Input ON-state current | 7.2 mA @ 24V DC |
Number of contacts | Output rating- sourced from control circuit: 2 |
Short-circuit protection device list | Size per NEC group motor per UL/NEMA |
Input compatibility | IEC 1133 Type 1+ |
Application in industrial area permitted (SCPD list) | Size per NFPA 70 (NEC) or NFPA 79 for group motor applications |
Rated output operation voltage | Sourced from control circuit: 240V AC / 30V DC |
Drive input current ratings | 9.00 A @ 380V, 2.2 kW, 3-phase, 50 Hz |
Option 2 | Source (EM) brake |
Insulation voltage | Power circuit: rated 600V AC |
Dielectric withstand | Power circuit: 2500V AC per IEC |
Type of contacts | Output rating- sourced from control circuit: normally open (NO) |
Outputs current (2) 1 A each, max | External devices powered by control voltage: 2 A @ with brake and output contactor |
Current available | Sensor source: 50 mA maximum per input, 200 mA total |
Type of control circuit | Output rating- sourced from control circuit: electromechanical relay |
Conventional thermal current (Ith) | Output rating- sourced from control circuit: total of both outputs ≤2 A |
RMS symmetrical amperes | 30 kA @ 600Y/347V per IEC |
Rated operation voltage | Power circuit: 380Y/220...480Y/277V AC |
3-phase power/motor cable connection | Round Media—male receptacle for control and power cables, female receptacle for motor cable |
Input filter - software selectable | ON to OFF: settable from 0…64 ms in 1 ms increments |
Kind of current | Output rating- sourced from control circuit: AC/DC |
Nominal control power (pick up) | External devices powered by control voltage: 64 W @ with maximum outputs, with brake and output contactor |
Nominal control power (hold in) | External devices powered by control voltage: 64 W @ with maximum outputs, with brake and output contactor |
Trip class | Class 10 |
Number of digital inputs | 4 |
Number of digital outputs | 2 |
Number of analogue inputs | 4 |
Max. output frequency | 400 Hz |
Supporting protocol for EtherNet/IP | Yes |
Mains frequency | 50/60 Hz |
Number of inputs | 4 |
Enclosure type | IP67/NEMA 4 |
Disconnect | Motor disconnect |
Connection type | Quick disconnects |
Utilization category | Power circuit: AC-3 per IEC |
External devices powered by DeviceNet | 50 mA - total 200 mA |
Voltage status | Sensor source: 11...25V DC from DeviceNet |
Overload protection | I²t overload protection - 150% for 60 seconds, 200% for 30 seconds |
Construction
Height, approx | 287.5 mm @ 460V AC, conduit entrance, 3 Hp and above |
---|---|
Depth, approx | 266.9 mm @ 460V AC, conduit entrance, 3 Hp and above |
Terminal wire size | Control and safety monitor inputs: 1.0...4.0 mm^2 per IEC |
Wire size | Power and ground terminals: 1.5...4.0 mm^2 per IEC (primary/secondary terminal) |
Width, approx | 444.38 mm @ 460V AC, conduit entrance, 3 Hp and above |
Number of poles | 3 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 280ES-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 280ES-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Korean KC
This product was certified with the above certifications as of 2024-06-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Korean KC
This product was certified with the above certifications as of 2024-06-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.