https://www.rockwellautomation.com/en-jp/products/details.1606-XLE80E.html
Catalog #: 1606-XLE80E
Best Selling
Power Supply, 80 W, 24V DC, No Special Function, Essential Line
Catalog #: 1606-XLE80E
Best Selling
Power Supply, 80 W, 24V DC, No Special Function, Essential Line
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Nominal value output voltage 1 | 24 V |
---|---|
Secondary voltage adjustable | Yes |
Max. output current 1 | 3.3 A |
Nominal value output current 1 | 3.3 A |
Power output | 80 W |
Voltage type of supply voltage | AC/DC |
1st secondary output voltage | 24 V |
Rated supply voltage at AC 50 Hz | 100 V |
Rated supply voltage at AC 60 Hz | 100 V |
Rated supply voltage at DC | 110 V |
Derating | 1.8 W/°C |
Input inrush current limiter | NTC |
Adjustment range | 24 V |
Power factor | 0.56 typical |
Operational range | 90…132V AC |
Rated output current | 3.3 A, 24V |
External input fuse, min | B-10 A or C-6 A |
Power losses | 9.1 W typical |
Sub group | Essential line |
Hold-up time | >60 ms @ 120V |
Efficiency | 89.8% typical |
Input inrush current | 23 A/45 A |
Special family function | Dynamic 120% power boost under 45C Degree |
Rated input current | 1.24 A, 100V AC |
Special feature | NEC Class 2 |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Mechanical
Height | 124 mm |
---|---|
Depth | 102 mm |
Direct mounting possible | No |
Width | 32 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Screw connection |
Shock | 30 G, 6ms 20 G, 11ms |
MTBF | 2243 kh (40 °C, SN29500) |
Wall mounting possible | Yes |
Vibration | 2 G |
Environmental
Ripple and noise, max | 50 mV |
---|---|
Operating temperature | -25 °C |
Storage temperature | -25 °C |
Lifetime, min | 77 kh (+40 °C) |
Relative humidity | 5 to 95 % |
Construction
Weight | 430 g |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-06-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-06-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.