https://www.rockwellautomation.com/en-it/products/details.140G-G-FMX04.html
Catalog #: 140G-G-FMX04
Best Selling
Molded Case Ckt-Bkr, 125A G Frame, Flexible Cable Operating Mech, Painted Metal Flange Handle, 4 ft, Not Specified
Catalog #: 140G-G-FMX04
Best Selling
Molded Case Ckt-Bkr, 125A G Frame, Flexible Cable Operating Mech, Painted Metal Flange Handle, 4 ft, Not Specified
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Colour | Other |
---|---|
Cable length | 4 ft |
Frame size | G frame |
List of degrees of protection (NEMA) | Type 1/12 |
Handle type | Painted metal flange handle |
Suitable for emergency stop | No |
Padlock locking | Yes |
Electrical
With key lock | No |
---|---|
Suitable for power circuit breaker | Yes |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 140G-TD101 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 140G-TD101 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.