Loading

Mini Flat Pack Sensors
Allen-Bradley

Our Bulletin 871FM Mini Flat Pack Sensors feature metal housing and select models include full stainless steel housing and face to meet demanding application needs.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(9)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • mini flat pack sensors
mini flat pack sensors
Allen-Bradley logo

Our Bulletin 871FM Mini Flat Pack Sensors feature metal housing and select models include full stainless steel housing and face to meet demanding application needs. These miniature flat pack sensors are used to sense small parts or may be installed where space is limited.

  • Incorporates embedded IO-Link Technology in select sensors to help minimize downtime and increase productivity
  • Offers rugged full stainless steel models that provide Factor-1 equal sensing / weld field immunity for tough applications
  • Offers extended range sensing for metal versions allows mounting further away from target which reduces chance of impact and related damage
  • Provides a range of switching frequencies up to 5000 Hz
  • Includes cable, quick-disconnect and pigtail cable with M8 or M12 connection styles
  • Offers IP67 and IP69K rated models
  • Typical applications include:
    • Automation
    • Food processing
    • Material handling
    • Packaging
    • Washdown applications
    • Welding and stamping applications

Additional Information

Sensors on IO-Link Can Enable the Connected Enterprise
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Watch Now
IO-Link Technology
IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module. You can deliver data from the sensor directly into a control system in a very efficient manner. The flexibility of IO-Link capable sensors allows machines to operate more effectively by providing the controller with diagnostics. In addition to product detection, sensors provide detailed and accurate machine health status to improve uptime.

Get Started
“What’s in the Box?” - 871FM Metal Flat Pack Inductive Proximity Sensors Video
“What’s in the Box?” - 871FM Metal Flat Pack Inductive Proximity Sensors Video

This video not only highlights the advanced feature of the 871FM Metal Flat Pack Inductive Proximity Sensors, but also shows the sensor being tested in actual industry applications.

Watch Now

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Inductive Proximity Sensors Specifications PROX-TD001_-EN-P
Installation Instructions Publication
802PR Inductive Proximity Sensor Installation 802PR-IN001_-EN-P
802PR Type LA and Type XA Series C Installation 802PR-IN002_-EN-P
871F 2-wire AC/DC Proximity Sensors Installation 871F-IN002_-EN-P
871F Proximity Sensors Installation 871F-IN001_-EN-P
871L AC/DC Limit Switch Style Inductive Proximity Sensor Installation 871L-IN001_-EN-P
871L DC Limit Switch Style Inductive Proximity Sensor Installation 871L-IN002_-EN-P
871P DC Inductive Proximity Can Motion Sensor Installation 871P-IN003_-EN-P
871P VersaCube Inductive Proximity Sensors Installation 871P-IN004_-EN-P
871P VersaCube Proximity Sensor Mounting and Wiring Instructions 871P-IN002_-EN-P
User Manuals Publication
871FM Inductive Sensors with IO-Link Interface User Manual 871FM-UM001_-EN-P
871FM Miniature Metal Flat Pack Inductive Sensors with IO-Link User Manual 871FM-UM002_-EN-P
Inductive, Ultrasonic, and Capacitive Sensor/Programmable Controller Interface Manual 871-WD001_-EN-E
Product Profiles Publication
Bulletin 871 Miniature Proximity Sensor Expansion Product Profile 871FM-PP002_-EN-P
Bulletin 871FM Miniature Flat Pack Inductive Sensors Product Profile 871FM-PP001_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Proximity Sensors Forever Warranty Registration Form PROX-SB001_-EN-P
Certifications
 
Certifications
UK Conformity Assessed UK Conformity Assessed

  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 871FM Mini Flat Pack Washdown
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose