Loading

60-GR Series 9000 Gate Entry
Allen-Bradley

These sensors are UL 325 recognized and UL 508 listed  for detection of vehicles in automatic access control (gate entry) applications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Two Allen-Bradley black rectangular sensors with integrated cables.
Two Allen-Bradley black rectangular sensors with integrated cables.
Chevron LeftChevron Left
Two Allen-Bradley black rectangular sensors with integrated cables.
Chevron LeftChevron Left
Allen-Bradley logo

Our Series 9000™ Gate Entry Photoelectric Sensors are UL 325 recognized and UL 508 listed solutions for non-contact detection of vehicles in automatic access control (gate entry) applications. These sensors are available individually or as bundled kits.


  • Complete sensing solutions based on the industry proven Series 9000 photoelectric sensors
  • SPDT electro-mechanical relay output
  • 24V AC/DC and 120/220V AC/DC models
  • -34...+70 °C (-29...+158 °F) operating temperature range
  • NEMA 3, 4X, 6P, 12, 14 (IP67) environmental rating
  • 1200 psi washdown rating
  • Offered as kits or individual components

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Certifications
Certifications
UK Conformity Assessed UK Conformity Assessed
UL RecognizedUL Recognized
  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations
  • UL 325 Recognized component for US and Canada

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 60-GR Series 9000 Gate Entry
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose