Loading

18 mm LaserSight Photoelectric Laser Sensors
Allen-Bradley

Our 18 mm laser sensors are general purpose photoelectric sensors for long range, heavy duty applications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley threaded stainless steel cylindrical sensor.
Allen-Bradley threaded stainless steel cylindrical sensor.
Chevron LeftChevron Left
Allen-Bradley threaded stainless steel cylindrical sensor.
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 42CM 18 mm LaserSight™  Photoelectric Laser Sensors is a family of general purpose photoelectric sensors for heavy duty industrial applications. They are packaged in an industry standard 18 mm cylindrical housing. Five sensing modes include transmitted beam, diffuse, retroreflective, polarized retroreflective, and background suppression, so you can use these sensors in a variety of complex applications.


  • Class I visible laser
  • Small spot size of 0.1 mm @ 100 mm sensing distance
  • Teach button
  • Metal housing for heavy-duty industrial applications
  • 18 mm cylindrical industry-standard package
  • PNP or NPN outputs
  • 2 m (6.6 ft) cable or micro QD connector
  • Short circuit and reverse polarity protection

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 18 mm LaserSight Photoelectric Laser Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose