Loading

440E Lifeline 5 Cable-Pull Switches
Allen-Bradley

Our Bulletin 440E Lifeline™ 5 cable-pull Switches are microprocessor-based solutions that bring advanced features and diagnostics that help enhance safety and improve productivity.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley 440E Lifeline 5 Cable Pull Switch
Allen-Bradley 440E Lifeline 5 Cable Pull Switch
Chevron LeftChevron Left
Allen-Bradley 440E Lifeline 5 Cable Pull Switch
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 440E Lifeline™ 5 cable-pull switches are microprocessor-based solutions that bring advanced features and diagnostics that help enhance safety and improve productivity. These switches offer features and functions that simplify setup and allow for more efficient maintenance and troubleshooting. Our Lifeline 5 cable-pull switches are designed for various applications from general material handling to harsh food and beverage environments.


  • Includes an electronic rope monitoring system that monitors the cable span and compensates for thermal expansion
  • Offers rugged stainless steel (IP69K) or die-cast aluminum (IP66) housings with optional E-stop button
  • Supports long cable spans up to 100 m (328 ft) span
  • Provides wide operating temperature range -20…+75 °C (-4…+167 °F)
  • Offers LED operating status indicators (visible from a wide 270°) that provide diagnostics for switch and tensioning setup
  • Includes M12 5-pin connector for direct connection or M12 8-pin connector for series connection while maintaining the highest level of safety

Our Bulletin 440E Lifeline™ 5 Cable-pull Switches support applications that require uninterrupted access to an E-stop, and include:

  • Material handling equipment
  • Distribution centers
  • Food and beverage
Additional Information
  • Guardmaster Lifeline 5 Cable-pull Switch Video - EN — Learn how the diagnostic capability of this switch allows you to address potential issues before they lead to unplanned downtime. DE, ES, FR, IT, JA, KO, PT, ZC, ZH
  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Emergency Stop Devices Technical Data 440-TD001_-EN-P
Installation Instructions Publication
Lifeline 5 Cable-pull Safety Switch Installation Instructions 440E-IN008_-EN-P
Lifeline 5 Electronic Monitored E-stop Installation Instructions 440E-IN011_-EN-P
Product Profiles Publication
Bulletin 440E Lifeline 5 Cable Pull Switches Product Profile 440E-PP001_-EN-P
Lifeline 5 Electronic E-Stops Product Profile 440E-PP002_-EN-P
Miscellaneous Publication
Emergency Stops and Enabling Switches Brochure GLSAFE-BR004_-EN-P
Lifeline 5 Cable-pull Safety Switch (Series B Models Only) Product Information 440E-PC002_-EN-P
Lifeline 5 Dual-head Cable-pull Safety Switch Product Information 440E-PC003_-EN-P
Lifeline 5 E-stop Cable-pull Safety Switch Product Information 440E-PC004_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed (UL 508)
  • TÜV Certified
  • UKCA Marked for all applicable regulations
Safety Classification
  • PLe Cat 4 according to EN ISO 13849-1, SIL CL3 per IEC 62061 and IEC 61508
  • The intent of the operational functionality that is required by EN ISO 13850 and IEC 60947-5-5 is achieved by using electronic technology.
Functional Safety Data

 

  • PLe Cat 4 according to ISO 13849-1
  • For functional safety data see: http://literature.rockwellautomation.com/idc/groups/literature/documents/sr/safety-sr001_-en-e.pdf

 

Standards Compliance
  • EN ISO 12100
  • IEC 60947-5-1
  • IEC 60947-5-5
  • ISO 13850

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Safety Products
  5. Chevron LeftChevron Left 440E Lifeline 5 Cable-Pull Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose