The LogixEdge™ Controller is an IPC‑based platform that combines Logix control with modern edge compute capabilities in a single device, bringing high‑performance computing directly to the control layer to enable IT/OT convergence and support advanced applications such as analytics and containerized workloads.
Available Q4 of calendar year 2026