Loading

ASEM 6300M Panel Monitors
Allen-Bradley

Our ASEM 6300M Panel Monitors include an edge-to-edge, all glass, four-point multitouch screen that can also be operated with gloves.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(14)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Allen-Bradley® ASEM™ 6300 is a complete portfolio of open architecture industrial PCs, thin clients and monitors. This broad and adaptable line offers the flexibility you need to meet your specific performance requirements. This product family is a solid match for customers that need a high-performance Human Machine Interface (HMI) solution for industrial environments. By integrating completely with our FactoryTalk® View SE and FactoryTalk View ME software, it allows for seamless assimilation within your facility.

The ASEM 6300M industrial monitor includes a ten-point multitouch screen that can also be operated with gloves. The touch screens are pre-calibrated so that recalibration is not necessary. These monitors are optimized to work with the ASEM 6300 computer and thin client portfolio to create a visualization, maintenance, control or information computing solution.

Design considerations are becoming more important in the machine-builder world. Low Profile bezels on wide screen displays and monitors provide that ultra-modern look to visually set this equipment apart from the crowd. Additionally, ASEM 6300M has various design options available making this robust product family a great choice for plant floor environments.

  • Provides up to full high definition (FHD) resolution with a 16 million color LED backlight display in different sizes and aspect ratios from 10.1 in. to 24 in.
  • DVI and DisplayPort inputs are available on all monitors
  • Panel mount variations in standard and wide screen formats
  • Resolutions include FHD / SXGA / XGA / WXGA
  • Analog resistive or projected capacitive display (for multi-touch operation)
  • Available with Standard and Low Profile bezels
Chevron DownChevron Down
Video
ASEM 6300 Industrial Computers and Monitors Overview

Industrial environments can be very harmful to electronic devices and components. ASEM™ 6300 industrial computers and monitors provide the protection you need and the visibility you want. Watch this overview video to see how ASEM 6300 products can help streamline your operations.

  Standard Aluminum Bezel Standard
Stainless Steel True Flat Bezel
Low Profile Aluminum Bezel Low Profile Aluminum and Glass Bezel Aluminum True Flat Bezel Stainless Steel Widescreen Bezel
LCD backlight TFT LCD  8.4” ‑ 800x600
10.4” ‑ 800x600
12.1” ‑ 1024x768
15” ‑ 1024x768
17” ‑ 1280x1024
19” ‑ 1280x1024
12.1” ‑ 1024x768
15” ‑ 1024x768
17” ‑ 1280x1024
19” ‑ 1280x1024
10.1” W ‑ 1280x800
12.1” W ‑ 1280x800
15.6” W ‑ 1920x1080
18.5” W ‑ 1920x1080
21.5” W ‑ 1920x1080
24” W ‑ 1920x1080
10.1” W ‑ 1280x800
12.1” W ‑ 1280x800
15.6” W ‑ 1920x1080
18.5” W ‑ 1920x1080
21.5” W ‑ 1920x1080
24” W ‑ 1920x1080
8.4” ‑ 800x600
10.4” ‑ 800x600
12.1” ‑ 1024x768
15” ‑ 1024x768
17” ‑ 1280x1040
19” ‑ 1280x1040
12.1” W ‑ 1280x800
15.5” W ‑ 1920x1080
18.5” W ‑ 1920x1080
21.5” W ‑ 1930x1080
24” W ‑ 1920x1080
Touch screen Resistive 5 wires P-CAP Multitouch, (ten-point) Resistive 5 wires
T/S controller USB
Front panel Aluminum  Stainless Steel True Flat Aluminum Aluminum Glass True Flat Aluminum  Stainless Steel
Protection grade IP65 IP66K IP65  IP69K
Video input DVI / DisplayPort
USB

3 x USB 2.0

1 x USB 2.0

(Type-A, front)

3 x USB 2.0 3 x USB 2.0, rear

3 x USB 2.0

1 x USB 2.0

(Type-A, front)

3 x USB 2.0, rear 
Power 24V DC Isolated
100V / 230V AC
Operating temperature 0…50 °C (32…122 °F)
Approvals UL Type 12 certification

 

UL Type 12 certification  

CE (EN 61326-1, EN 61010-1, EN 61010-2-201), cULus LISTED (UL61010), RCM
For DC powered models only: UL Class 1 Div 2 Hazardous Location Certification
Morocco, KC (Korea), EAC (Euroasian Russian)

  • Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors
    Bottles with orange liquid in them and green caps going down a track in a production system with industrial PCs and monitors
    eBook
    Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors

    ASEM™ 6300 industrial PCs, monitors and thin clients offer a unique value proposition based on its modular construction, available options and remote management functionality, helping enable your Connected Enterprise® production system.

    Read Now
  • How an Industrial Control System Delivers Operational Success
    Woman wearing hard hat and safety glasses and looking at a tablet, in a manufacturing environment.
    eBook
    How an Industrial Control System Delivers Operational Success

    Our ASEM™ 6300 industrial computers and monitors are interoperable with your existing legacy technology; however, this solution can also be deployed as an integrated, end-to-end suite of products. Learn how this portfolio can help simplify maintenance and make upgrades easier to install.

    Read Now
  • Visibility that Creates New Value
    Male employee writing on a paper on a clipboard information that he is viewing from a panel in a processing plant.
    eBook
    Visibility that Creates New Value

    Smart manufacturing manifests as a knowledge-based enterprise, in which devices  and processes are optimized to enhance productivity, safety, security, sustainability and performance.

    Read Now

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
  • cULus Listed
  • CE Marked
  • C-Tick/RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Installation Instructions Publication
6300M Panel and VESA Monitors Installation 6300M-IN001_-EN-P
6300M Panel Monitors for Hazardous Locations Installation 6300M-IN002_-EN-P
User Manuals Publication
6300M Panel Monitors User Manual 6300M-UM001_-EN-P
Product Profiles Publication
ASEM 6300M Industrial Monitors Product Profile 6300M-PP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Computers and Monitors Chevron RightChevron Right
  5. Chevron LeftChevron Left ASEM 6300M Panel Monitors Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose