Our Bulletin 1420 PowerMonitor™ 500 features an on-device LCD display in a compact footprint giving you instant visibility into your energy use. A cost-effective sub-metering option, our monitor provides critical data to help you make at-process decisions, reduce energy use, and increase your company's profits.
- Products
- Overview
- Documentation
- Certifications
Overview
Overview
- Offers compact size and panel mounted
- Includes built-in LCD display allows you to record data centrally and display it locally
- Measures voltage, current, power, energy, demand, and power factor
- Includes multiple communication protocols, including Modbus RTU and EtherNet/IP™
- Offers 2 digital relay outputs (optional)
- Offers 2 analog (4-20mA) outputs (optional) for variable speed process control
- Includes 4 configurable alarms
- Provides full integration with RSEnergyMetrix® asset management software for a complete energy management solution
Product Comparison
|
PowerMonitor 500 |
PowerMonitor 1000 |
PowerMonitor 5000 |
Metering Levels |
|||
Consumption |
X |
X |
X |
Demand |
X |
X |
X |
Power factor |
X |
X |
X |
Power quality (sag/swell, harmonics, transients) |
|
|
X |
Waveform capture |
|
|
X |
Accuracy levels (per standard EN62053-22) |
|||
Class 1, 1% energy accuracy |
X | X | |
Class 0.2, 0.2% energy accuracy |
X | ||
Connectivity |
|||
Outputs |
Digital signal |
Modbus RTU EtherNet/IP KYZ signal |
Digital signal EtherNet/IP DeviceNet ControlNet KYZ signal |
| Inputs | Digital signal | Digital signal | |
Additional Information
- Power Quality & Energy Management — Use this interactive tool to see how energy and power quality management can help you reduce costs and avoid unplanned downtime.
Software
Use these software packages to configure, monitor, analyze, manage, print, and save power monitor data with your PowerMonitor™ 5000.
Applications
- Demand Management
- Electrical SCADA
- Emergency Load Shed
- Electrical Optimization
- Energy Accountability
- HVAC
- Machine Level Monitoring
Documentation
| Technical Specifications | Publication |
|---|---|
| Power Quality and Energy Management Selection Guide | 1400-SG001_-EN-P |
| Installation Instructions | Publication |
|---|---|
| Communication Firmware in PowerMonitor 500 Units with EtherNet/IP Network Communication | 1420-IN001_-EN-P |
| Communication Firmware in PowerMonitor 500 Units with EtherNet/IP Network Communication - Firmware Revision 4.001 and Later Installation | 1420-IN002_-EN-P |
| User Manuals | Publication |
|---|---|
| Energy Management Accelerator Toolkit Quick Start | IASIMP-QS016_-EN-P |
| PowerMonitor 500 Unit User Manual | 1420-UM001_-EN-P |
| FactoryTalk EnergyMetrix User Guide | FTEM-UM003_-EN-P |
| Program Guides | Publication |
|---|---|
| Trying to Reduce Energy Consumption? Application Technique | 1400-AT002_-EN-P |
| PowerMonitor Products Application Guide | 1400-AT001_-EN-P |
| Product Profiles | Publication |
|---|---|
| Bulletin 1420 PowerMonitor 500 Product Profile | 1420-PP001_-EN-P |
| Miscellaneous | Publication |
|---|---|
| PowerMonitor 500 Unit Product Information | 1420-PC001_-EN-P |
Certifications
Certifications
- CE
- cULus (E56639)
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.