Our Bulletin 2093 Kinetix® 2000 Servo Drives extend the benefits of Kinetix Integrated Motion to low-power motion control applications. Our multi-axis servo drive helps you save time and money from initial wiring and programming to operation and diagnostics. This compact drive integrates with the CompactLogix™ 1768-L4x controller for small and mid-sized applications.
Popular Resources/Quicklinks
Overview
- Continuous output power of 0.3…3.0 kW
- Input volts: 230V AC, single-phase and three-phase
- Greater flexibility in your machine design through compact size
- Advanced control capabilities for greater precision and throughput
- Reduces the total number of connections through simplified wiring and modular design
- Smart Motor Technology provides automatic identification of correct motor-to-drive connectivity, to help reduce commissioning time
- Integrates easily into the Logix platform for multi-axis integrated motion
- Single easy-to-use Power Rail replaces power, wiring, logic control wiring and other complex cables for easy installation
Product Selection
Specifications
Certifications
- CE-compliant
- UL-listed to U.S. and Canadian safety standards
Software
Use the following software to program your Kinetix 2000 Low-power Multi-axis servo drives.