https://www.rockwellautomation.com/en-in/products/details.889M-F12AH-15.html
Catalog #: 889M-F12AH-15
M23 Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 12-Pins, 12-Pins, Cable, No Connector, Cable - IEC Stndrd Color Code, No Connector, Same as First End, PVC Cbl, Yellow, UnShld, 18AWG with one twisted pair, Cable - IEC Stndrd Color Code, PVC Cable, Ylw, 18AWG, Twist, Standard, 15 m
Catalog #: 889M-F12AH-15
M23 Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 12-Pins, 12-Pins, Cable, No Connector, Cable - IEC Stndrd Color Code, No Connector, Same as First End, PVC Cbl, Yellow, UnShld, 18AWG with one twisted pair, Cable - IEC Stndrd Color Code, PVC Cable, Ylw, 18AWG, Twist, Standard, 15 m
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
With shield connection | No |
---|---|
Cable length | 15000 mm |
Number of conductors | 12 |
Connector type | 12-pins |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Diameter, approx | Connector: 26.2 mm |
Length, approx | Connector: 85 mm |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Diameter | Cable: 10.8 mm |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Electrical
Rated current In | 6 A |
---|---|
List of degrees of protection (IP), mounted | IP68/IP67 |
Assembly rating | 6 A |
Cable rating | 300V |
Mechanical
Degree of protection (IP), mounted | IP68 |
---|---|
Operating temperature | -20 °C |
Number of poles | 12 |
Second end conductors | Same as first end |
First end connector style | Female, straight (internal threads, except mini receptacles) |
Cable type | PVC cable, yellow, unshielded, 18 AWG, with one twisted pair |
Material | Coupling nut: Nickel-plated Brass, Connector: molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diameter |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.