Loading
  • alt text
alt text
855PS-B10ME322

Panel Mount Strobe Panel Mount Strobe

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 855PS-B10ME322 product image
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of December 31, 2025, the Panel Mount Strobe Panel Mount Strobe will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2025 Replacement Category: Functional Replacement Replacement Product: 855PB-B10ME322 [https://www.rockwellautomation.com/en-in/products/details.855PB-B10ME322.html]
Product at a glance
Replacement Available
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of December 31, 2025, the Panel Mount Strobe Panel Mount Strobe will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2025 Replacement Category: Functional Replacement Replacement Product: 855PB-B10ME322 [https://www.rockwellautomation.com/en-in/products/details.855PB-B10ME322.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
General
Environmental
Construction
Electrical
Mechanical
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Lens Color
Green
Degree of protection (NEMA)
4X
Degree of protection (IP)
IP65
Operating temperature
-25 °F
Storage temperature
-25 °F
List of degrees of protection (IP)
IP65, IP2X
List of degrees of protection (NEMA)
4, 4X, 13
Suitable for wall mounting
False
Suitable for ceiling mounting
False
Mounting method
Other
Lens color
Green
Housing base material
Polycarbonate
Mounting hole
22.5 mm round mounting hole
Terminals
Plug-in terminal block, up to 2.5 mm² (14 AWG), IP2X
Mounting
Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit
Housing color
Black
Housing lenses
Polycarbonate
Type of current
AC
Nominal voltage
120 V
Flash energy
1.5 j
Supply voltage
120V (±10%) AC 50/60 Hz
Nominal current
20mA @ 120V AC, 50/60 Hz
With contact
False
Flashing frequency, min
1.4 Hz
Turn-ON leakage current
≥3 mA
Lamp type
Xenon
Height
72 mm
Weight
60 g
Size
45 mm diam
Mounting nut torque
1.7 nm
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Technical Data 855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • MOROCCO DOC

This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Lens Color
Green
Degree of protection (NEMA)
4X
Degree of protection (IP)
IP65
Operating temperature
-25 °F
Storage temperature
-25 °F
List of degrees of protection (IP)
IP65, IP2X
List of degrees of protection (NEMA)
4, 4X, 13
Suitable for wall mounting
False
Suitable for ceiling mounting
False
Mounting method
Other
Lens color
Green
Housing base material
Polycarbonate
Mounting hole
22.5 mm round mounting hole
Terminals
Plug-in terminal block, up to 2.5 mm² (14 AWG), IP2X
Mounting
Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit
Housing color
Black
Housing lenses
Polycarbonate
Type of current
AC
Nominal voltage
120 V
Flash energy
1.5 j
Supply voltage
120V (±10%) AC 50/60 Hz
Nominal current
20mA @ 120V AC, 50/60 Hz
With contact
False
Flashing frequency, min
1.4 Hz
Turn-ON leakage current
≥3 mA
Lamp type
Xenon
Height
72 mm
Weight
60 g
Size
45 mm diam
Mounting nut torque
1.7 nm
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
Type Resource Publication
General Product Cutsheet --
Technical Data 855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • MOROCCO DOC

This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Panel Mount Strobe Panel Mount Strobe
CloseClose
855PS-B10ME322
Close
Print
Allen-Bradley 855PS-B10ME322 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose