Loading
  • alt text
  • alt text
alt text
alt text
700-HT22AU24

Tube Base Timing Relay

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 700-HT22AU24 product image
Allen-Bradley 700-HT22AU24 product image
Allen-Bradley 700-HT22AU24 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Electrical
Mechanical
Environmental
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
Number of outputs, delayed, change-over contact
2
Voltage type for actuating
AC/DC
Rated control supply voltage at AC 50 Hz
24 V
Rated control supply voltage at AC 60 Hz
24 V
Rated control supply voltage at DC
24 V
Type of electric connection
Plug-in connection
Power consumption
2 ±10%VA @ 24V AC
Electrical life cycle
100000 minimum
Function delay on de-energization
True
Nominal current
10 A
Suitable for DIN rail (top hat rail) mounting
False
Degree of protection
Open type (guarded terminal sockets)
Suitable for front mounting
False
With plug-in socket
False
Operating temperature
-28 °C
Storage temperature
-55 °C
Contact material
Silver Cadmium Oxide
Pluggable on auxiliary contact block
False
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
General Short Circuit Ratings Data Sheet --
General Specifications Sheet --
General Dimension Sheet --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of outputs, delayed, change-over contact
2
Voltage type for actuating
AC/DC
Rated control supply voltage at AC 50 Hz
24 V
Rated control supply voltage at AC 60 Hz
24 V
Rated control supply voltage at DC
24 V
Type of electric connection
Plug-in connection
Power consumption
2 ±10%VA @ 24V AC
Electrical life cycle
100000 minimum
Function delay on de-energization
True
Nominal current
10 A
Suitable for DIN rail (top hat rail) mounting
False
Degree of protection
Open type (guarded terminal sockets)
Suitable for front mounting
False
With plug-in socket
False
Operating temperature
-28 °C
Storage temperature
-55 °C
Contact material
Silver Cadmium Oxide
Pluggable on auxiliary contact block
False
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Short Circuit Ratings Data Sheet General
--
Specifications Sheet General
--
Dimension Sheet General
--
700-td552_-en-p Technical Data
700-TD552
Type Resource Publication
General Product Cutsheet --
General Short Circuit Ratings Data Sheet --
General Specifications Sheet --
General Dimension Sheet --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Tube Base Timing Relay
CloseClose
700-HT22AU24
Close
Print
Chevron LeftChevron Left
Allen-Bradley 700-HT22AU24 product image
Chevron LeftChevron Left
Allen-Bradley 700-HT22AU24 product image
Allen-Bradley 700-HT22AU24 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose