| Cap option |
1 N.O. / N.C.
|
|---|
| Number of contacts as normally closed contact |
1
|
|---|---|
| Number of contacts as normally open contact |
1
|
| Number of contacts as change-over contact |
1
|
| Type of electric connection |
Screw connection
|
|---|---|
| Auxiliary contacts |
1 NO/NC
|
| Model |
Top mounting and integrable
|
| Mounting method |
Side mounting
|
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 500-td012_-en-p | 500-TD012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Cap option |
1 N.O. / N.C.
|
|---|
| Number of contacts as normally closed contact |
1
|
|---|---|
| Number of contacts as normally open contact |
1
|
| Number of contacts as change-over contact |
1
|
| Type of electric connection |
Screw connection
|
|---|---|
| Auxiliary contacts |
1 NO/NC
|
| Model |
Top mounting and integrable
|
| Mounting method |
Side mounting
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
500-td012_-en-p
Technical Data
500-TD012 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 500-td012_-en-p | 500-TD012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.