https://www.rockwellautomation.com/en-in/products/details.1606-XLS960F-3.html
Catalog #: 1606-XLS960F-3
Best Selling
Power Supply, Bulletin 1606 XLS Performance, 380-480VAC Input, 48-54VDC Output, 960Watt, 20A Output, Parallel Operation
Catalog #: 1606-XLS960F-3
Best Selling
Power Supply, Bulletin 1606 XLS Performance, 380-480VAC Input, 48-54VDC Output, 960Watt, 20A Output, Parallel Operation
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Nominal value output voltage 1 | 48 V |
---|---|
Secondary voltage adjustable | Yes |
Power output | 960 W |
Voltage type of supply voltage | AC/DC |
Derating | 24 W/°C |
DC OK relay contact | Yes |
Input inrush current limiter | Active |
Output voltage | 48...54V DC |
Power factor | 0.88 typical |
Operational range | 170...264V AC |
Reserve power (typ. 4 s) | 30 A, 48V DC |
Rated output current | 20 A, 48V DC |
External input fuse, min | B-6 A or C-6 A |
Power losses | 46.3 W typical |
Sub group | Performance family |
Hold-up time | 20 ms |
Efficiency | 95.4% typical |
Input inrush current | 4.5 A/4.5 A |
Input voltage | 380...480V @ AC, 47...63 Hz |
Rated input current | 1.65 A |
Special feature | Class 1, Div. 2, ABS/GL/RINA (marine) |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Mechanical
Height | 124 mm |
---|---|
Depth | 127 mm |
Direct mounting possible | No |
Width | 110 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Screw connection |
Special functions | No special function |
MTBF | 375 kh (40 °C, SN29500) |
Wall mounting possible | Yes |
Degree of protection (NEMA) | Other |
Environmental
Ripple and noise, max | 150 mV |
---|---|
Operating temperature | -25 °C |
Lifetime, min | 86 kh (+40 °C) |
Non-operating temperature range | -40 to 85 °C |
Construction
Weight | 1500 g |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.