Loading
  • alt text
  • alt text
alt text
alt text
Best Selling
140mp-a3e-a63

Motor Protection Circuit Breaker

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 140mp-a3e-a63 product image
Allen-Bradley 140mp-a3e-a63 product image
Allen-Bradley 140mp-a3e-a63 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Electrical
Environmental
Certification
Construction
Mechanical
Drawings
Documents
Certifications
Accessories
Technotes
With integrated under voltage release
False
Rated operating voltage
0 A
Type of control element
Turn button
Type of electrical connection of main circuit
Screw connection
Rated impulse withstand voltage (Uimp)
6 kV
Magnetic trip current
7.9 A
Short circuit current for group motor, max
30kA @ 480V
Motor current adjustment range
0.40...0.63 A
Short circuit current Icu, max
100kA @ 400V
Rated operational current (Ie)
0.63 A
Ultimate short circuit breaking capacity (Icu) per IEC
100kA @ 690V AC
Rated service short circuit breaking capacity (Ics) per IEC
50kA @ 400V AC
Insulation voltage (Ui)
Rated 690V
Hp rating, max
0.33Hp @ 575V, 3-phase
KW rating, max
AC-3: 0.25 kW @ 690V, 3-phase
Short circuit current rating
Type 1 coordination: 5kA @ 600V AC
Branch circuit protection per NEC/CEC, max
UL 60947 manual motor controller: 175 A
Trip class
10 A
Fuse or circuit breaker size per NEC, max
UL 60947-4-1 manual motor controller: 175 A
Short circuit current, max
Type 2 coordination, IEC 60947-4-1: 50kA @ 400V
Fuse or circuit breaker per NEC, max
UL 60947-4-1 manual motor controller: 175 A
Short circuit current for group motor installation, max
UL 60947 manual motor controller: 5kA @ 600V
Short circuit current for motor disconnect, max
UL 60947 manual motor controller: 5kA @ 600V
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Max current Ie
32 A
Maximum operating voltage (UL)
600 V
Disconnect function per IEC/EN 60947-2
True
Rated operating voltage (Ue)
690V AC
Rated frequency
50/60 Hz
Number of operations
Mechanical: 100.000 cycles, Electrical: 100000 cycles (0.1...16 A), 50000 cycles (20...32 A)
Power loss
5.1 W @ 0.16...1.6 rated operating current, 5.4 @ 2.5...6.3 rated operating current, 7.2 @ 10...12 rated operating current, 8.4 @ 16...25 rated operating current, 9.3 @ 32 rated operating current
Altitude
2000 m
Pollution degree
3
Storage ambient air temperature
-50 °C
Operating ambient air temperature
Open compensated: -25...+55 °C, Open: -25...+70 °C, Enclosed: 0...+40 °C
Utilization category
Circuit breaker: A per IEC60947-2, Motor starter: AC-3 per IEC60947-4-1
Device construction
Built-in device fixed built-in technique
Mounting
DIN Rail (EN 60715)
Group mounting side by side
Up to 40 °C (104 °F)
Resistance to shock
25 G/11 ms per IEC 60068-2-27
Resistance to vibration
5 G/3 ... 150 Hz per IEC 60068-2-6
Degree of protection
Housing: IP20, Main terminals: IP10
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Type Resource Publication
General Product Cutsheet --
General Link to Literature Library for Tech Data 140MP-TD001
Technical Data 140mp-td002_-en-p 140MP-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UL Listed IECEE Scheme Korean KC
  • UL Listed
  • IECEE Scheme
  • CE
  • Registro Italiano Navale
  • Korean KC
  • MOROCCO DOC

This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
With integrated under voltage release
False
Rated operating voltage
0 A
Type of control element
Turn button
Type of electrical connection of main circuit
Screw connection
Rated impulse withstand voltage (Uimp)
6 kV
Magnetic trip current
7.9 A
Short circuit current for group motor, max
30kA @ 480V
Motor current adjustment range
0.40...0.63 A
Short circuit current Icu, max
100kA @ 400V
Rated operational current (Ie)
0.63 A
Ultimate short circuit breaking capacity (Icu) per IEC
100kA @ 690V AC
Rated service short circuit breaking capacity (Ics) per IEC
50kA @ 400V AC
Insulation voltage (Ui)
Rated 690V
Hp rating, max
0.33Hp @ 575V, 3-phase
KW rating, max
AC-3: 0.25 kW @ 690V, 3-phase
Short circuit current rating
Type 1 coordination: 5kA @ 600V AC
Branch circuit protection per NEC/CEC, max
UL 60947 manual motor controller: 175 A
Trip class
10 A
Fuse or circuit breaker size per NEC, max
UL 60947-4-1 manual motor controller: 175 A
Short circuit current, max
Type 2 coordination, IEC 60947-4-1: 50kA @ 400V
Fuse or circuit breaker per NEC, max
UL 60947-4-1 manual motor controller: 175 A
Short circuit current for group motor installation, max
UL 60947 manual motor controller: 5kA @ 600V
Short circuit current for motor disconnect, max
UL 60947 manual motor controller: 5kA @ 600V
Number of poles
3
With thermal protection
True
Phase failure sensitive
True
Max current Ie
32 A
Maximum operating voltage (UL)
600 V
Disconnect function per IEC/EN 60947-2
True
Rated operating voltage (Ue)
690V AC
Rated frequency
50/60 Hz
Number of operations
Mechanical: 100.000 cycles, Electrical: 100000 cycles (0.1...16 A), 50000 cycles (20...32 A)
Power loss
5.1 W @ 0.16...1.6 rated operating current, 5.4 @ 2.5...6.3 rated operating current, 7.2 @ 10...12 rated operating current, 8.4 @ 16...25 rated operating current, 9.3 @ 32 rated operating current
Altitude
2000 m
Pollution degree
3
Storage ambient air temperature
-50 °C
Operating ambient air temperature
Open compensated: -25...+55 °C, Open: -25...+70 °C, Enclosed: 0...+40 °C
Utilization category
Circuit breaker: A per IEC60947-2, Motor starter: AC-3 per IEC60947-4-1
Device construction
Built-in device fixed built-in technique
Mounting
DIN Rail (EN 60715)
Group mounting side by side
Up to 40 °C (104 °F)
Resistance to shock
25 G/11 ms per IEC 60068-2-27
Resistance to vibration
5 G/3 ... 150 Hz per IEC 60068-2-6
Degree of protection
Housing: IP20, Main terminals: IP10
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
Link to Literature Library for Tech Data General
140MP-TD001
140mp-td002_-en-p Technical Data
140MP-TD002
Type Resource Publication
General Product Cutsheet --
General Link to Literature Library for Tech Data 140MP-TD001
Technical Data 140mp-td002_-en-p 140MP-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
UL Listed IECEE Scheme Korean KC
  • UL Listed
  • IECEE Scheme
  • CE
  • Registro Italiano Navale
  • Korean KC
  • MOROCCO DOC

This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Motor Protection Circuit Breaker
CloseClose
140mp-a3e-a63
Close
Print
Chevron LeftChevron Left
Allen-Bradley 140mp-a3e-a63 product image
Chevron LeftChevron Left
Allen-Bradley 140mp-a3e-a63 product image
Allen-Bradley 140mp-a3e-a63 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose