800F Communication Module Auto-generated Tags
After you configure the device, tags are automatically generated. The data
from the input (produced) and output (consumed) assemblies is used as descriptive tag
names to simplify programming.
Tag | Data Type | Function | 800F Communication Module | 800F Operator Type | ||||
|---|---|---|---|---|---|---|---|---|
800F-INT-L | 800F-INT | Push Button | Selector Switch | Pilot Light | Multi Operator | |||
DeviceName:I.RunMode | BIT | 0 = Not Run Mode 1 = Run Mode | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:I.ConnectionFaulted | BIT | Connection to the device is 0 = Up and working 1 = Not connected | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:I.DiagnosticActive | BIT | 0 = No diagnostics active 1 = One or more diagnostic or prognostics thresholds reached | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:I.DiagSequenceCount | SINT | Increments for each time a distinct diagnostic condition is detected,
including each time a distinct diagnostic condition transitions from
detected to not detected. | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:I.operator type.Fault | BIT | 0 = Normal good data 1 = Data is bad This is a roll-up of all diagnostic conditions that the module can
detect that indicate that the signal is not good data. If there is a
detailed data type member that indicates a given detected condition,
then this Fault member does not itself affect the DiagnosticActive
or DiagnosticSequenceCount members. However if there is not a
detailed data type for a given detected condition, then this Fault
member triggers both the DiagnosticActive member and
increments/decrements the Diagnostic Sequence Count. Fault is set to
1 buy the originator when the connection is lost. | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:I.operator type.Uncertain | BIT | 0 = No question about data validity 1 = Data validity is questionable Module is operating outside its designed operating range, or data is
under manual or override control | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:I.operator type.Contact | BIT | Indicates the push button contact state. If contact type is set to
Normally Open: 0 = Push button is not pressed 1 = Push button is pressed If contact type is set to Normally Close: 0 = Push button is pressed 1 = Push button is not pressed | ✔ | ✔ | ✔ | |||
DeviceName:I.operator type.ContactLeft | BIT | Indicates the left contact status. Applicable is only for the
2-Position and 3-Position Selectors. If left contact type is set to
Normally Open: 0 = Selector is not in the left position 1 = Selector is in the left position If left contact type is set to Normally Close: 0 = Selector is in the left position 1 = Selector is not in the left position | ✔ | ✔ | ✔ | |||
DeviceName:I.operator type.ContactCenter | BIT | Indicates the center contact status. Applicable is only for
3-Position Selectors. If center contact type is set to Normally Open: 0 = Selector is not in the center position 1 = Selector is in the center position If center contact type is set to Normally Close: 0 = Selector is in the center position 1 = Selector is not in the center position | ✔ | ✔ | ✔ | |||
DeviceName:I.operator type.ContactRight | BIT | Indicates the right contact status. Applicable is only for the
2-Position and 3-Position Selectors. If right contact type is set to Normally Open: 0 = Selector is not in the right position 1 = Selector is in the right position If right contact type is set to Normally Close: 0 = Selector is in the right position 1 = Selector is not in the right position | ✔ | ✔ | ✔ | |||
DeviceName:I.operator type.ContactA | BIT | Indicates the Contact A status. Applicable is only for the 2-Function
Buttons. If contact A type is set to Normally Open: 0 = A button is not pressed 1 = A button is pressed If contact A type is set to Normally Close: 0 = A button is pressed 1 = A button is not pressed | ✔ | ✔ | ✔ | |||
DeviceName:I.operator type.ContactC | BIT | Indicates the Contact C status. Applicable is only for the 2-Function
Buttons. If contact C type is set to Normally Open: 0 = C button is not pressed 1 = C button is pressed If contact C type is set to Normally Close: 0 = C button is pressed 1 = C button is not pressed | ✔ | ✔ | ✔ | |||
DeviceName:I.operator type.Illuminate | BIT | Command to switch on/off the light of the 800F Panel Component. 1 = 800F Light is switched on 0 = 800F Light is switched off | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:I.operator type.Blinking | BIT | Command to enable/disable the light blinking of the 800F Panel
Component. Command works only when the light is switched on. 1 = 800F Light is blinking 0 = 800F Light is not blinking | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:I.operator type.Dimmed | BIT | Command to enable/disable the light dimming of the 800F Panel
Component. Command works only when the light is switched on. 1 = 800F Light is dimmed 0 = 800F Light is not dimmed The light dimming level is defined by the DimmingLevel. | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:I.operator type.Color | SINT | Defines the Panel Component light color. 0 - Red 1 - Green 2 - White 3 - Blue 4 - Yellow 5 - Turquoise 6 - Magenta 7 - Amber | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:I.operator type.PanelComponentNotDetected | BIT | Indicates that the 800F Panel Component has not been detected or is
not correctly attached to the communication interface. | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:I.operator type.PeerCommFault | BIT | A roll-up of all P2P communication faults. This rollup is set to 1
when at least one connection fault has been detected for P2P control
commands. 0 = No P2P communication faults 1 = Communication fault has been detected for at least one control
command | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:I.operator type.InternalFault | BIT | 1 = Indicates internal fault state. For instance: the NVS fault,
internal diagnostic faults, power on self tests finished with
fault. | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:I.operator type.OperationsAlarm | BIT | Indicates when the Panel Component number of operations counter
reaches alarm threshold. For instance: It can be the maximum
lifetime for the Panel Component. | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:I.operator type.OperatingHoursAlarm | BIT | Indicates when the Panel Component light operating hours counter
reaches alarm threshold. For instance: It can be the maximum
lifetime for the light component. | ✔ | — | ✔ | ✔ | ✔ | ✔ |
Tag | Data Type | Function | 800F Communication Module | 800F Operator Type | ||||
|---|---|---|---|---|---|---|---|---|
800F-INT-L | 800F-INT | Push Button | Selector Switch | Pilot Light | Multi Operator | |||
DeviceName:O.Command.Illuminate | BIT | Command to switch on/off the light of the 800F Panel Component. 1 = 800F light is switched on 0 = 800F light is switched off | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:O.Command.Blink | BIT | Command to enable/disable the light blinking of the 800F Panel
Component. Command works only when the light is switched on. 1 = 800F light is blinking 0 = 800F light is not blinking | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:O.Command.Dim | BIT | Command to enable/disable the light dimming of the 800F Panel
Component. Command works only when the light is switched on. 1 = 800F light is dimmed 0 = 800F light is not dimmed The light dimming level is defined by
the DimmingLevel. | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:O.Command.Color | SINT | Defines the Panel Component light color. 0 = Red 1 = Green 2 = White 3 = Blue 4 = Yellow 5 = Turquoise 6 = Magenta 7 = Amber | ✔ | ✔ | ✔ | ✔ | ✔ | |
Tag | Data Type | Function | 800F Communication Module | 800F Operator Type | ||||
|---|---|---|---|---|---|---|---|---|
800F-INT-L | 800F-INT | Push Button | Selector Switch | Pilot Light | Multi Operator | |||
DeviceName:C.operator type.OperationsAlarmEn | BIT | Enables/Disables the Operations Alarm. If it is disabled, the
Operations Alarm is not set if the number of operations counter
crosses the alarm threshold. 0 = disabled 1 = enabled | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:C.operator type.OperatingHoursAlarmEn | BIT | Enables/Disables the Operating Hours Alarm. If it is disabled, the
Operating Hours Alarm is not set when the number of operating hours
counter crosses the alarm threshold. 0 = disabled 1 = enabled | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:C.operator type.RemainingOperationsAlarmLimit | DINT | Specifies a remaining life level for number of operations (relative
to the user maintenance total life for this component group) below
which component reports a predictive maintenance event. Number of Remaining Operations Alarm Limit varies on Panel Component
group: Push Button 0...10 000 000 Multi Operator 0...1 000 000 2-Position Selector 0...1 000 000 3-Position Selector 0...1 000 000 Switching device: When Non-Illuminating Panel is selected and PanelComponentType is set
to value in range [0…7]: Maximum life: 10 000 000 operations Remaining life threshold: 1 000 000 operations When Non-Illuminating Panel is selected and PanelComponentType is set
to value in range [8…12]: Maximum life: 1 000 000 operations Remaining life threshold: 100 000 operations When illuminated panel is selected and PanelComponentType is set to
value in range [6…11]: Maximum life: 10 000 000 operations Remaining life threshold: 1 000 000 operations When illuminated panel is selected and PanelComponentType is set to
value in range [12…24]: Maximum life: 1 000 000 operations Remaining life threshold: 100 000 operations | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
DeviceName:C.operator type.RemainingOperatingHoursAlarmLimit | DINT | Specifies a remaining life level for number of operating hours
(relative to the user maintenance total life for this component
group) below which component reports a predictive maintenance
event. PCB assembly: When illuminated is selected and PanelComponentType is
set to value in range [0…24]: Maximum life: 100 000 hours Remaining life threshold: 50 000 hours | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:C.operator type.FaultMode | SINT | Defines the state of the Panel Component light when communication
fault occurs. 0 = Illumination Off 1 = Hold Last State 2 = Illuminate Program Color 3 = Blink Program Color 4 = Dim Program Color 5 = Blink and Dim Program Color | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:C.operator type.FaultValue | SINT | Defines the color of the Panel Component light when communication
fault occurs. The FaultMode has to be set to one of the following
states: 2 or 3 or 4 or 5. 0 = Red 1 = Green 2 = White 3 = Blue 4 = Yellow 5 = Turquoise 6 = Magenta 7 = Amber | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:C.operator type.ProgMode | SINT | Defines the state of the Panel Component light when transitioned into
the Program Mode. 0 = Illumination Off 1 = Hold Last State 2 = Illuminate Program Color 3 = Blink Program Color 4 = Dim Program Color 5 = Blink and Dim Program Color | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:C.operator type.ProgValue | SINT | Defines a color of the Panel Component light when transitioned into
the Program Mode. The ProgramMode has to be set to one of the
following states: 2 or 3 or 4 or 5. 0 = Red 1 = Green 2 = White 3 = Blue 4 = Yellow 5 = Turquoise 6 = Magenta 7 = Amber | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:C.operator type.FaultFinalMode | SINT | If the FaultValueStateDuration is nonzero determines the final Panel
Component light state once the time in FaultValueStateDuration
elapses. 0 = Illumination Off 1 = Hold Last State 2 = Illuminate Program Color 3 = Blink Program Color 4 = Dim Program Color 5 = Blink and Dim Program Color | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:C.operator type.FaultFinalState | SINT | Defines a color of the Panel Component light once the time in
FaultValueStateDuration elapses. When FaultFinalModemust be set to
one of the following states: 2 = Illuminate Program Color 3 = Blink Program Color 4 = Dim Program Color 5 = Blink and Dim Program Color then FaultFinalState can be set
to: 0 = Red 1 = Green 2 = White 3 = Blue 4 = Yellow 5 = Turquoise 6 = Magenta 7 = Amber | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:C.operator type.ProgramToFaultEn | BIT | Determines if Panel Component light should transition to the Fault
Mode if the connection faults while in Program Mode. 0 = stay in Program Mode 1 = Go to Fault mode | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:C.operator type.FaultValueStateDuration | SINT | This value determines time the Fault Mode state is held before the
FaultFinalState being applied. 0 = Hold Forever 1 = 1 second 2 = 2 seconds 5 = 5 seconds 10 = 10 seconds | ✔ | |||||
DeviceName:C.operator type.PushButton.BlinkRate | SINT | Determines the 800F Panel Component light blinking rate. 0 = Disabled 1 = 0.1 Hz 2 = 0.5 Hz 3 = 1.0 Hz 4 = 2.0 Hz | ✔ | ✔ | ✔ | ✔ | ✔ | |
DeviceName:C.operator type.PushButton.DimmingLevel | SINT | Determines the 800F Panel Component light dimming level. Is defined
in percentage of light dimming (%). Because it is impossible to
distinguish whether the lamp is switched on or off at 100% dimming,
the AOP limits parameter to a value 80. Lamp fully on - 0% Lamp dimmed in 80% Lamp fully off - 100% | ✔ | ✔ | ✔ | ✔ | ✔ | |
Provide Feedback