100-E and 104-E Communication Interface Modules Approximate Dimensions
Dimensions are shown in millimeters (inches). Dimensions are not
intended to be used for manufacturing purposes.
100-E Module Approximate Dimensions (100-E-INT-X shown)
104-E Module Approximate Dimensions (104-E-INT-D shown)
Item | Description |
|---|---|
Size 1 and 2 | |
Size 3 | |
Size 3.5 |
Provide Feedback