100-E and 104-E Communication Interface Modules Specifications
For a complete list of standards compliance and certifications, visit our Product
Certifications website, rok.auto/certifications, and use ‘1834-CT’ as your
search term.
Technical Specifications
Power is provided to the devices via the 1486 flat media cable.
The data port on a 100/104-E-INT-X module enables data and communications to and from
140 ME Electronic Circuit Breakers or E100 (193-1EF) Advanced Overload Relays.
Attribute | Value | |
|---|---|---|
Network power (NP) | Input voltage | 11V DC minimum, 26.4V DC maximum |
Input current | 30 mA maximum, continuous | |
Switched power (SP) | Input voltage | 26.4V DC maximum |
Input current | Variable based on 100-E contactor coil types | |
Auxiliary (aux) input | Current and voltage that is provided by 100-E/104-E via push-in
14...28 AWG to dry contact aux input as defined in IEC60947-1
standard | |
Data port connection | Via component serial interface cable 100-E-X-CBL | |
Input Current Specifications, Pick-up/Hold-in, for 100-E/104-E Coils
Attribute | Value | ||
|---|---|---|---|
Energy-efficient [EJ] | 24…60V AC, 20…60V DC | 100-E(09...38)EJ / 104-E(09...38)EJ | 12…16 / 1.7 [W] |
Standard AC/DC | 24…60V AC, 20…60V DC | 100-E(40...65)KJ / 104-E(40...65)KJ | 25 / 2 [W] |
100-E(80...96)KJ / 104-E(80...96)KJ | 40 / 2 [W] | ||
Low Consumption/Faster Drop-out DC | 24V DC | 100-E(09...38)QJ / 104-E(09...38)QJ | 6 / 1.7 [W] |
Provide Feedback