System requirements
Review these minimum and recommended system requirements forinstalling, configuring, and
running SequenceManager Event Console. Unless noted, these requirements assume that no
other applications are installed onthe computer. Preferred operating systems and
software applications areprioritized for support, testing, and post-release patch
qualifications.
Systems that do not meet the minimum requirements for the version of the operating system
and database being used are not covered under warranty.
IMPORTANT:
For more information about supported operating systems and other Rockwell
Software product version support, refer to the Product Compatibility and Download Center
TIP:
SequenceManager
is a 32-bit application. It uses the 32-bit ODBC Data
Source to connect to SQL Server
databases.Hardware requirements
- Server requirements
- 8 -GB of RAM memory
- 100-GB free hard disk space
- Intel® Core™i5 standard power processor or greater
- Client requirements
- 4-GB of RAM memory
- 30-GB free hard disk space
- Intel Corei5 standard power processor or greater
Supported operating systems
- Windows Server®
- Windows Server2019 Standard 64-bit (recommended)
- Windows Server2019 DataCenter 64-bit
- Windows Server2022 Standard 64-bit (recommended)
- Windows Server2022 DataCenter 64-bit
- Windows®
- Windows10 Enterprise 64-bit (recommended)
- Windows10 Professional 64-bit
- Windows11 Enterprise 64-bit (recommended)
- Windows11 Professional 64-bit
Supported database applications
For storing recipes, materials, reports, and journal archives.
- SQL Server®
- SQL Server 2019 (English version only)
- SQL Server 2022
Logix firmware requirements
- Firmware version 28 or later on ControlLogix 5570 and CompactLogix 5370 family of controllers.
- Firmware version 35 or later on ControlLogix 5580P and CompactLogix 5380P Process family of controllers.
Rockwell software
- FactoryTalk Activation version 5.01.00 or later
- FactoryTalk Services Platformversion 6.40 or later
- FactoryTalk Linx version 6.40 or later
- FactoryTalk View SE version 14.0 (preferred)
- Studio 5000 Logix Designer version 28 or later
- FactoryTalk View SE version 13.0
- FactoryTalk View SE version 12.0IMPORTANT:SequenceManagercontrols can only be embedded withFactoryTalk View SEdisplays.
Rockwell Automation test environment
Rockwell Automation
tests software products under a standard configuration
of operating systems and antivirus software. For additional information, see the
Knowledgebase Document ID: PN24 - Rockwell Software Products and Antivirus
Software.Provide Feedback