PCCC error codes

Hex value
Error code
Description
101
PCCCSTS01
Station cannot buffer command.
102
PCCCSTS02
Cannot guarantee delivery, link layer timed out or received a NAK.
103
PCCCSTS03
Duplicate token holder detected by link layer.
104
PCCCSTS04
Local port is disconnected.
105
PCCCSTS05
Application layer timed out waiting for a response.
106
PCCCSTS06
Duplicate node detected.
107
PCCCSTS07
Station is off-line.
108
PCCCSTS08
Hardware fault.
110
PCCCSTS10
Illegal command or format, including an odd address.
120
PCCCSTS20
Host has a problem and will not communicate.
130
PCCCSTS30
Remote station host is not there, disconnected, or shutdown.
140
PCCCSTS40
Host could not complete function due to hardware fault.
150
PCCCSTS50
Addressing problem or memory protect rungs.
160
PCCCSTS60
Function disallowed due to command protection selection.
170
PCCCSTS70
Processor is in program mode.
180
PCCCSTS80
Compatibility mode file missing or communication zone.
190
PCCCSTS90
Remote station cannot buffer command.
1A0
PCCCSTSA0
No ACK received.
1A2
PCCCSTSA2
Network is dead.
1A4
PCCCSTSA4
COM port hardware problem.
1A5
PCCCSTSA5
Packet is too large.
1A7
PCCCSTSA7
Illegal station address seen.
1A8
PCCCSTSA8
Not getting solicited.
1A9
PCCCSTSA9
Service/LSAP not supported.
1B0
PCCCSTSB0
Remote station problem, due to download.
1C0
PCCCSTSC0
Cannot execute command, due to IBP's.
201
PCCCEXT01
Illegal Address Format; a field has an illegal valve.
202
PCCCEXT02
Illegal Address Format; not enough fields specified.
203
PCCCEXT03
Illegal Address Format; too many fields specified.
204
PCCCEXT04
Illegal Address; symbol not found.
205
PCCCEXT05
Illegal Address Format; symbol is 0 or greater than 8 characters.
206
PCCCEXT06
Illegal Address; address does not exist.
207
PCCCEXT07
Illegal size.
208
PCCCEXT08
Cannot complete request, situation changed during multipacket operation.
209
PCCCEXT09
Data is too large.
20A
PCCCEXT0A
Size too big.
20B
PCCCEXT0B
No access, privilege violation.
20C
PCCCEXT0C
Resource is not available.
20D
PCCCEXT0D
Resource is already available.
20E
PCCCEXT0E
Command cannot be executed.
20F
PCCCEXT0F
Overflow; histogram overflow.
210
PCCCEXT10
No access.
211
PCCCEXT11
Incorrect Type data.
212
PCCCEXT12
Bad Parameter.
213
PCCCEXT13
Address reference exists to deleted area.
214
PCCCEXT14
Command Execution failure for unknown reason.
215
PCCCEXT15
Data conversion error.
216
PCCCEXT16
1771 rack adapter not responding.
217
PCCCEXT17
Timed out, 1771 backplane module not responding.
218
PCCCEXT18
1771 module response was not valid: size, checksum, and so on.
219
PCCCEXT19
Duplicated label.
21A
PCCCEXT1A
File is open - another station owns it.
21B
PCCCEXT1B
Another station is the program owner.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal