DTL_CIP_MESSAGE_SEND
The DTL_CIP_MESSAGE_SEND_W and DTL_CIP_MESSAGE_SEND_CB functions send a service request message to an object in a CIP system.
DTL_RETVAL DTL_CIP_MESSAGE_SEND_W(
target, svc_code, ioi, src_buf, src_size, dst_buf, dst_size, ext_buf, ext_size, io_stat, timeout
)DTSA_TYPE * target ; |
int svc_code ; |
unsigned char * ioi ; |
unsigned char * src_buf ; |
unsigned long src_size ; |
unsigned char * dst_buf ; |
unsigned long * dst_size ; |
unsigned char * ext_buf ; |
unsigned long * ext_size ; |
unsigned long * io_stat ; |
unsigned long timeout ; |
DTL_RETVAL DTL_CIP_MESSAGE_SEND_CB(
target, svc_code, ioi, src_buf, src_size, dst_buf, dst_size, ext_buf, ext_size, timeout, callback_proc, callback_param
)DTSA_TYPE * target ; |
int svc_code ; |
unsigned char * ioi ; |
unsigned char * src_buf ; |
unsigned char * dst_buf ; |
unsigned long * dst_size ; |
unsigned char * ext_buf ; |
unsigned long * ext_size ; |
unsigned long timeout ; |
DTL_IO_CALLBACK_PROC callback_proc ; |
unsigned long callback_param ; |
Provide Feedback