Configure a 1756-DH485 channel
The ControlLogix Gateway Configuration tool lets you to configure the station address, controller slot, error detection mechanism, and protocol settings for the two 1756-DH485 channels.
To configure a DH485 channel:
- InStation Address, enter the node number of the device on the network. Valid values are between 0 and 245.
- InController Slot, enter the slot number in which the local programmable controller resides.
- In the error detection group field, click an option to specify the error detection mechanism to use for your messages.
- SelectCRCif the processor sends and accepts messages with a 2-byte CRC.
- SelectBCCif the processor sends and accepts messages that end with a BCC byte.
- Select theEnable Duplicate Detectioncheck box if you want the processor to ignore all duplicate messages.
- InToken Hold Factor, enter the number of transmission (plus retries) that a node holding a token can send onto the data link each time it receives the token. TheToken Hold Factorhas a minimum value of 1 and a maximum value of 4; the default value is 1.
- InMax Station Address, enter the maximum address that the initiator searches for before wrapping up to zero. The default value is 31.
- ClickApplyto save the settings.
Provide Feedback