1747-SDN Pass Through Configuration
The 1747-SDN Pass Through Configuration property page contains the following controls:
- Port: Indicates the port to be associated with this pass through route configuration. The software driver that provides the 1747-SDN Pass Through logic allows you to configure and use multiple pass through routes from a single computer. These separate routes are activated by configuring multiple pass through ports.
- Status: Describes the state of the selected Port.
- RSWho: Use the RSWho browser to find the PLC-5, through which the 1747-SDN can be accessed. Click + to expand and view devices on the network. Select the PLC-5, through which you want to access the 1747-SDN. This enables the configuration of the 1747 Backplane and SDN Channel configuration items.
- Communication Timeout (sec): Specify the number of seconds to wait to receive Block Transfer responses from the SLC.
- 1747-SDN Slot: Specifies the Slot address on the SLC backplane, through which you want to communicate.
Provide Feedback