Configure an RS-232 DF1 driver

To configure an RS-232 DF1 driver:
  1. Click
    Auto-Configure
    to automatically detect the settings of the 1770 KF2B, 1770 KF3, 1747-KE, 1785-KE, 1770-KFC, 1747-KFC15, 1770-KFC15, 1770-KFCD15, or Channel Zero device connected to the specified COM port and set the values in this dialog box appropriately. Before using Auto-Configure, make sure the
    Device Type
    ,
    Station Number
    , and
    Comm Port
    are correct.
  2. This driver transmits data to a device connected to the serial (com) port on your computer. Select a port from the list of all
    Comm Ports
    available on the PC.
  3. Choose the DF1
    Device Type
    that your computer is connected to. Channel 0 is used when connecting to the front port of a New Platform PLC5 or SLC 5/03 and SLC 5/04 processors.
  4. This driver transmits data to your device at a specific
    Baud Rate
    . Match the setting of the device you are connected to. A drop-down list shows all applicable baud rates.
  5. In the
    Parity
    control, match the error checking method of the DF1 driver (None, Odd, or Even) you are connected to.
  6. In the
    Stop Bits
    control, select the amount of time (1, 1.5, and 2) between data transmissions. Basic DF1 protocol generally uses 1.
  7. Enter the
    Station Number
    for this driver. All packets sent to this station address will be forwarded to RSLinx Classic.
  8. Match the
    Error Checking
    setting (BCC or CRC) of the DF1 device you are connected to.
  9. Select the
    Protocol
    (Full Duplex or Half Duplex) of the DF1 driver.
  10. If you want to use the DF1 modem dialer, enable
    Use Modem Dialer
    and click
    Configure Dialer
    .
TIP:
If you fail to automatically configure a DF1 driver, place the processor in program mode and attempt the automatically configure again.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal