SLC 500: timer, counter, and control files: bit member addressing by bit address optional syntax
This addressing syntax applies to Fixed I/O SLC, SLC 5/01, SLC 5/02, and SLC 5/03 OS300.
Fnnn:eee/bb
F | (file type) | |
T | Timer | |
C | Counter | |
R | Control | |
nnn | (optional file number) | |
Timer | 4, 9-255 decimal | |
Counter | 5, 9-255 decimal | |
Control | 6, 9-255 decimal | |
Timer, counter and control file types use the default file number if the file numberis absent. The default numbers are 4 (timer), 5 (counter), and 6 (control). | ||
eee | (element number) | 0-255 decimal |
bb | (bit number) | |
Timer | 13-15 decimal | |
Counter | 10-15 decimal | |
Control | 8-11, 13, 15 decimal | |
Example
T87:133/14 |
Provide Feedback