SLC 500 enhanced: I/O files
This addressing syntax applies to SLC 5/03 OS301 and SLC 5/04.
F:ss.www/bb
F | (file type) | |
I | Input | |
O | Output | |
ss | (I/O Slot number) | 0-30 decimal |
www | (optional I/O Word number expansion) | 0-255 decimal |
bb | (optional bit offset within word) | 0-15 decimal |
When input slot is 0 - 0-23 |
Example
I:22.254/13 |
Writing to the output files of an SLC 500 Enhanced is not recommended. However, if you do, ensure the SLC is not in RUN mode. If it is, the write fails.
Provide Feedback