PLC-5/250: shared data addresses
Shared data addresses specify a memory location that both the processor and a Configurable Vision Input Module (CVIM) can access. The CVIM is an optional module, used in vision applications. For example: 1SD13:10/0.
To access shared memory:
- Specify the pushwheel number (1-4), shared data specifier (SD), and module identification (13 for a CVIM).
- Include a colon (:) as a word delimiter, followed by the word number (0-1023 decimal).
- Include a front slash (/) as a bit delimiter, followed by the bit number (0-15 decimal).
For example,
1SD13:10/0
is a valid shared data address:Where: | Is the: |
|---|---|
Pushwheel number (1 or 2) | |
SD | Shared data specifier |
13 | Module identification |
10 | Word number (0-1023 decimal) |
0 | Bit number (0-15 decimal) |
The preceding example specifies pushwheel number 1, shared data (
SD
), module number 13 (CVIM module), word 10, bit 0. Shared data is available only if you have a CVIM module.Provide Feedback