Maximum polled block read size for the PLC-3
RSLinx Classic calculates all block read sizes based on the capacity to move up to 100 bytes of data in a single packet. The maximum block size that can be used with a particular data type follows:
Data type | Maximum block size |
---|---|
Binary | 50 words |
ASCII | 50 words |
Outputs | 50 words |
Inputs | 50 words |
Status File | 50 words |
Integer | 50 words |
BCD | 50 words |
Timer | 16 words |
Counter | 16 words |
Floating Point | 25 words |
High Order Integer | 25 words |
Pointer | 25 words |
Provide Feedback