System Update Tab Overview

The
System Update
tab allows you to perform firmware updates in the secondary chassis while the primary chassis is controlling outputs.
WARNING:
While performing firmware updates with help of the "System Update" feature, the redundancy feature is disabled. For example, the Secondary Chassis is unable to resume control on a primary failure.
To perform a Redundancy System Update, the Auto-Synchronization option in the
Configuration
tab of the
FactoryTalk Linx
Redundancy Module Configuration Tool must be set to
Never
and the secondary chassis should be in a disqualified state.
The
Lock For Update
,
Cancel System Lock
and
Initiate Locked Switchover
buttons are available only in
FactoryTalk Linx
Redundancy Module Configuration Tool instance opened by referring to the primary Redundancy Module. These buttons are disabled in the
FactoryTalk Linx
Redundancy Module Configuration Tool instance opened by referring to the secondary Redundancy Module. However, the
System Update Lock Attempts
history and
Locked Switchover Attempts
history windows are updated in both primary and secondary
FactoryTalk Linx
Redundancy Module Configuration Tool.
TIP:
Navigation to the following
FactoryTalk Linx
Redundancy Module Configuration Tool tabs is NOT allowed while system update operations are in progress.
  • Configuration
  • Synchronization
  • Synchronization Status
This tab provides the following functions:
Option
Descriptions
Lock For Update
Clicking this button initiates the locking process. This button will be enabled only when all the modules in the primary chassis have resolved their compatibilities. Before initiating the locking process, please make sure that
  1. Auto-Synchronization option in the
    Configuration
    tab of the
    FactoryTalk Linx
    Redundancy Module Configuration tool is set to Never
  2. The Secondary chassis is in Disqualified Secondary state
  3. All the modules in the secondary chassis (including the Secondary Redundancy Module) and the Primary Redundancy Module have been updated to Redundancy System Update compatible firmware revisions
After modules in the secondary chassis and the Primary Redundancy Module have had their firmware updated, and recompiled application programs have been downloaded to the updated secondary controllers, then click on this button to attempt locking.
Successful execution of this command initiates the locking process, which may not finish for several seconds. When the locking process is complete, the chassis status displayed at the bottom of the
FactoryTalk Linx
Redundancy Module Configuration Tool will change from
Primary with Disqualified Secondary
to
Primary Locked for Update
.
Cancel System Lock
The system Update process can be canceled by clicking on the
Cancel System Lock
button. Successful execution of this command disqualifies the secondary. This button will be enabled when the locking process is in progress or the Redundant Chassis Pair has entered the steady state Locked condition.
Initiate Locked Switchover
Click on this button to initiate a locked switchover. This button is enabled only when the chassis redundancy state is primary with a locked secondary.
The difference between a Locked Switchover and a Normal Switchover is that the Locked Switchover can only be initiated by a user and not by a failure of the primary.
System Update Lock Attempts
For each attempt, the
Event No.
,
Time Stamp
,
Event Class
,
Basic Info
,
Extended Info A
, and
Extended Info B
are displayed.
The
Basic Info
column indicates the following possible statuses:
  • System update lock is not attempted
  • Locking is in progress
  • System update lock is successfully completed
  • System update lock attempt failed
Timp Stamp
is described in dd/mm/yyyy hr: min: sec: msec format.
Locked Switchover Attempts
For each attempt, the
Event No.
,
Time Stamp
,
Event Class
,
Basic Info
,
Extended Info A
, and
Extended Info B
are displayed.
The
Basic Info
column indicates the following possible statuses:
  • Locked switchover is not attempted
  • System is undergoing locked switchover process
  • Locked switchover is successfully completed
  • Locked switchover attempt failed
Time Stamp
is described in dd/mm/yyyy hr: min: sec: msec format.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal