Supported SFP modules

The 1756-RM3 redundancy module supports the following Small Form-Factor Pluggable (SFP) transceiver modules.
Allen-Bradley®
SFP modules
Catalog Number
Ethernet Standard
Speed
Media
Wavelength
Max Distance
1783-SFP100EXD, 1783-SFP100FXD
100BASE-FX Pluggable
100 Mbps
Multi-mode Fiber (MMF)
1300 nm
412 m
1783-SFP100LXD
100BASE-LX Pluggable
100 Mbps
Single-mode Fiber (SMF)
1310 nm
10 km
1783-SFP1GLX
1000BASE-LX Pluggable
1 Gbps
SMF
1270–1310 nm
20 km
1783-SFP1GSX
1000BASE-SX Pluggable
1 Gbps
MMF
850 nm
550 m (50 µm core MMF)
1783-SFP100EXC
100BASE-EX Pluggable
100 Mbps
SMF
1310 nm
40 km
1783-SFP1GEXD, 1783-SFP1GEXE
1000BASE-EX Pluggable
1 Gbps
SMF
1310 nm
40 km
1783-SFP100ZXC
100BASE-ZX Pluggable
100 Mbps
SMF
1550 nm
80 km
1783-SFP1GZX
1000BASE-ZX Pluggable
1 Gbps
SMF
1550 nm
70 km
1783-SFP100T
100BASE-T Pluggable
100 Mbps
Copper
—
100 m
1783-SFP1GTE
1000BASE-T Pluggable
1 Gbps
Copper (4 twisted pairs)
—
100 m
Other supported Ethernet standards:
  • 100BASE-FX Fixed:
    A fixed 100 Mbps Fast Ethernet SFP module is detected. It uses MMF at a wavelength of 1300 nm and supports distances up to 412 m.
  • 1000BASE-CX Pluggable:
    A pluggable 1 Gbps copper module with a maximum distance of 25 m.
  • 100BASE-X:
    A generic term for 100 Mbps Fast Ethernet standards over fiber.
  • 1000BASE-X:
    A generic term for 1 Gbps Gigabit Ethernet standards over fiber.
Cisco® SFP modules
Category
Catalog Number
CAB-SFP
CAB-SFP-50CM
CWDM-SFP
CWDM-SFP-1470, CWDM-SFP-1490, CWDM-SFP-1510, CWDM-SFP-1530, CWDM-SFP-1550, CWDM-SFP-1570, CWDM-SFP-1590, CWDM-SFP-1610
DWDM-SFP
DWDM-SFP-3033, DWDM-SFP-3112, DWDM-SFP-3190, DWDM-SFP-3268, DWDM-SFP-3346, DWDM-SFP-3425, DWDM-SFP-3504, DWDM-SFP-3582, DWDM-SFP-3661, DWDM-SFP-3739, DWDM-SFP-3819, DWDM-SFP-3898, DWDM-SFP-3977, DWDM-SFP-4056, DWDM-SFP-4134, DWDM-SFP-4214, DWDM-SFP-4294, DWDM-SFP-4373, DWDM-SFP-4453, DWDM-SFP-4532, DWDM-SFP-4612, DWDM-SFP-4692, DWDM-SFP-4772, DWDM-SFP-4851, DWDM-SFP-4931, DWDM-SFP-5092, DWDM-SFP-5172, DWDM-SFP-5252, DWDM-SFP-5332, DWDM-SFP-5413, DWDM-SFP-5494, DWDM-SFP-5575, DWDM-SFP-5655, DWDM-SFP-5736, DWDM-SFP-5817, DWDM-SFP-5898, DWDM-SFP-5979, DWDM-SFP-6061, DWDM-SFP-6141
GLC
GLC-BX-D, GLC-BX-U, GLC-EX-SMD, GLC-FE-100BX-D, GLC-FE-100BX-U, GLC-FE-100BX-URGD, GLC-FE-100EX, GLC-FE-100FX, GLC-FE-100FX-RGD, GLC-FE-100LX, GLC-FE-100LX-RGD, GLC-FE-100ZX, GLC-LH-SM, GLC-LH-SMD, GLC-LX-SM-RGD, GLC-SX-MM, GLC-SX-MMD, GLC-ZX-SMD, GLC-ZX-SM-RGD
SFP-GE
SFP-GE-L, SFP-GE-S, SFP-GE-Z
For detailed specifications of Cisco modules, refer to Cisco’s official documentation.
TIP:
Status indicators when no devices are available:
  • SFP Not Present:
    No SFP module is detected in the port.
  • SFP Not in Use:
    An SFP module is detected but not actively communicating for the redundancy link.
  • SFP Not Supported:
    An SFP module is detected but not a supported module nor a supported Ethernet standard.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal