Add a data source from a Studio 5000 Logix Designer Project File (.acd)

Add a data source from a
Studio 5000 Logix Designer
Project File (.acd)

Add data sources from offline
Studio 5000 Logix Designer
controller project files to populate a namespace and collect data from data tags and
FactoryTalk Smart Object
instances. The supported file type is .acd.
FactoryTalk Smart Object
instances are only available from the
Studio 5000 Logix Designer
project file (.acd) data source type and require an EtherNet/IP (CIP) driver. The data from the .acd project file is later accessed from the device or server running the
Studio 5000 Logix Designer
project file.
FactoryTalk Edge Gateway
is compatible with Logix firmware revisions 16.00 or later.
FactoryTalk Smart Object
instances are supported in Logix firmware revisions 28.00 or later.
The
Studio 5000 Logix Designer
project file (.acd) data source is compatible with these drivers: FactoryTalk Live Data and EtherNet/IP (CIP).
To add a data source from a
Studio 5000 Logix Designer
project file (.acd)
  1. Select
    Data Flow
    >
    Data Sources
    , and then from
    Configure Data Sources
    , add a data source.
    • To add the first data source, select
      Add Data Sources
      .
    • To add a subsequent data source, select
      Add
      .
  2. Enter the name
    and then from
    Data Browse Path Type
    ,
    select
    Logix Project File (ACD)
    .
    • The name must contain only letters, numbers, and hyphens.
  3. Browse for the file path and select the .acd file.
  4. (optional) To generate the namespace, select
    Auto-populate namespace
    .
  5. From
    Driver for Collection,
    select the FactoryTalk Live Data or EtherNet/IP (CIP) driver.
    TIP:
    To populate a namespace and collect data from
    FactoryTalk Smart Object
    instances available from .acd project files, select the EtherNet/IP (CIP) driver.
  6. Enter the collection path.
    TIP:
    Whether the gateway is online or offline, enter a collection path to add a data source from a
    Studio 5000 Logix Designer
    project file. Edit the data source to enter the correct collection path.
  7. Select
    Save
    to add the data source.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal