Write calls

Description
This counter indicates the number of requests from OPC UA clients to write tags. It is a server-level cumulative count and reflects the requests from various OPC UA clients.
Location
  • FactoryTalk Diagnostics Counter Monitor > System Diagnostics > localhost > FactoryTalk Linx Gateway OPC UA Server
Value
  • Type: 64-bit signed integer
  • Source: This value is generated by the FactoryTalk Linx Gateway OPC UA server.
  • Updates: This value increases when an OPC UA client edits a data item.
  • Reset: This value resets when you reset the service or restart the computer.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal