Available Endpoints

Description
The FactoryTalk Linx Gateway OPC UA server provides multiple endpoints for OPC UA clients to access. This value indicates the number of endpoints configured in
FactoryTalk Linx Gateway
Configuration > UA Server > Endpoints
.
Location
  • FactoryTalk Diagnostics Counter Monitor > System Diagnostics > localhost > FactoryTalk Linx Gateway OPC UA Server
Value
  • Type: 64-bit signed integer
  • Source: This value is generated by the FactoryTalk Linx Gateway OPC UA server.
  • Updates: This value increases when an endpoint is added.
  • Reset: This value resets when you reset the service or restart the computer.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal