Optimized Groups
Description
Indicates the total number of optimized OPC Groups being used by
FactoryTalk Live Data
to handle all items on scan for this device (shortcut). Optimized groups are based on scan rates. The supported scan rates are: 10, 20, 50, 100, 250, 500, 1000, 2000, 3000, 4000... to 60000 ms.Provide Feedback