Module-defined data types 5094-IJ2IS, 5094-IJ2ISXT
Module-defined data type names vary for each module depending on selections that are made
when the module was created.
These tables include information for:
- Input (as indicated by an "I")
- Output (as indicated by an "O")
Module-defined data type: AB:5000_SFI2:O:0
Member Name | Data Type | Style | Valid Values |
|---|---|---|---|
CHANNEL_SFI:O:0 Ch00…Ch01 | See CHANNEL_SFI:O:0 | ||
Module-defined data type: CHANNEL_SFI:O:0
Member Name | Data Type | Style | Valid Values |
|---|---|---|---|
Startup | BOOL | Decimal | 0 = Startup delay is disabled. MissingPulseMult is used as missing pulse detection time. 1 = Startup delay is enabled. MissingPulseStartupMult is used as missing pulse detection time. |
ResetFault | BOOL | Decimal | Transition from low to high resets fault if fault condition is removed. |
DecelAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
LLAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
LAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
HAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
HHAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
AccelAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
LLAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
LAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
HAlarmUnlatch | BOOL | Decimal | Transition from high to low unlatches alarm. |
HHAlarmUnlatch | BOOL | Decimal | Transition from high to low unlatches alarm. |
CriticalFrequencyUnlatch | BOOL | Decimal | Transition from low to high unlatches CriticalFrequency. |
AccelAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
DecelAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
MissingPulseAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
DiscrepancyLimit | INT | Decimal | Valid range is 50…500 Hz |
Module-defined data type: AB:5000_SFI2_AvgPulses:O:0
Member Name | Data Type | Style | Valid Values |
|---|---|---|---|
AB:5000_SFI_AvgPulses_Channel:O:0 Ch00…Ch01 | See AB:5000_SFI_AvgPulses_Channel:O:0 | ||
Module-defined data type: AB:5000_SFI_AvgPulses_Channel:O:0
Member Name | Data Type | Style | Valid Values |
|---|---|---|---|
Startup | BOOL | Decimal | 0 = Startup delay is disabled. MissingPulseMult is used as missing pulse detection time. 1 = Startup delay is enabled. MissingPulseStartupMult is used as missing pulse detection time. |
ResetFault | BOOL | Decimal | Transition from low to high resets fault if fault condition is removed. |
DecelAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
LLAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
LAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
HAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
HHAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
AccelAlarmEn | BOOL | Decimal | 0 = Alarm is disabled. 1 = Alarm is enabled. |
LLAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
LAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
HAlarmUnlatch | BOOL | Decimal | Transition from high to low unlatches alarm. |
HHAlarmUnlatch | BOOL | Decimal | Transition from high to low unlatches alarm. |
CriticalFrequencyUnlatch | BOOL | Decimal | Transition from low to high unlatches CriticalFrequency. |
AccelAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
DecelAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
MissingPulseAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
DiscrepancyLimit | INT | Decimal | Valid range is 50…500 Hz |
AvgOverPulses | INT | Decimal | Valid range is 2…200 |
Module-defined data type: AB:5000_SFI2:I:0
Member Name | Data Type | Style | Valid Values |
|---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
ConnectionFaulted | BOOL | Decimal | 0 = Good 1 = Bad |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics are active 1 = One or more diagnostics are active or the prognostics threshold is reached |
DiagnosticSequenceCount | SINT | Decimal | -128…+127 The value of 0 is skipped except during module powerup |
CHANNEL_SFI_DIAG:I:0 Ch00…Ch01 | See CHANNEL_SFI_DIAG:I:0 | ||
Module-defined data type: CHANNEL_SFI_DIAG:I:0
Member Name | Data Type | Style | Valid Values |
|---|---|---|---|
Fault | BOOL | Decimal | 0 = No fault exists 1 = Fault exists |
Uncertain | BOOL | Decimal | 0 = Valid data 1 = Data validity uncertain. Module is operating outside its designed operating range, or data is under manual or override control. |
DataAOpenWire (DIAG 1) | BOOL | Decimal | 0 = Open wire condition does not exist or open wire detection is disabled. 1 = Open wire condition exists, meaning the signal wire is disconnected from the channel or the RTB. |
DataBOpenWire (DIAG 1) | BOOL | Decimal | 0 = Open wire condition does not exist or open wire detection is disabled. 1 = Open wire condition exists, meaning the signal wire is disconnected from the channel or the RTB. |
FieldPowerOff (DIAG 1) | BOOL | Decimal | 0 = Field power is present 1 = Field power is not present |
DataA | BOOL | Decimal | 0 = Input A signal is low 1 = Input A signal is high |
DataB | BOOL | Decimal | 0 = Input B signal is low 1 = Input B signal is high |
Status | BOOL | Decimal | 0 = Fault exists 1 = No Fault exists |
CriticalFrequency (DIAG 1) | BOOL | Decimal | 0 = Channel input signal is less than the module frequency measurement limit. 1 = Channel input signal is greater than the module frequency measurement limit. |
Underrange (Dia | BOOL | Decimal | 0 = The input signal at the channel is greater than the minimum detectable signal. 1 = The input signal at the channel is less than the minimum detectable signal. |
Overrange (DIAG 1) | BOOL | Decimal | 0 = The input signal at the channel is less than the maximum detectable signal. 1 = The input signal at the channel is greater than the maximum detectable signal. |
LLAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input signal has moved below the configured Low Low Alarm Limit. It remains set until the signal moves above the configured Low Low Alarm Limit plus Deadband if specified. |
LAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input signal has moved below the configured Low Alarm Limit. It remains set until the signal moves above the configured Low Alarm Limit plus Deadband if specified. |
HAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input signal has moved above the configured High Alarm Limit. It remains set until the signal moves below the configured High High Alarm Limit minus Deadband if specified. |
HHAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input signal has moved above the configured High High Alarm Limit. It remains set until the signal moves below the configured High High Alarm Limit minus Deadband if specified. |
AccelAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input channel’s rate of change exceeds the configured acceleration alarm. It remains set until the rate of change drops below the configured rate. |
DecelAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input channel’s rate of change exceeds the configured deceleration alarm. It remains set until the rate of change drops below the configured rate. |
MissingPulseAlarm | BOOL | Decimal | 0 = Period of the pulse was normal 1 = Period of the pulse was greater than the missing pulse timeout or was never completed |
DiscrepancyFault (DIAG 1) | BOOL | Decimal | 0 = No discrepancy fault on the channel. 1 = Discrepancy fault is present on the channel. |
Frequency | REAL | Float | The instantaneous frequency of the input transitions counted by the high-speed
counter. |
Accel | REAL | Float | The acceleration is the frequency change of the last two pulses captured divided by the period of the last pulse. |
Direction | BOOL | Decimal | 0 = Forward 1 = Reverse |
DirectionValid | BOOL | Decimal | 0 = Direction is not available or not valid 1 = Direction is valid Note: 5094-IJ2IS/5094-IJ2ISXT stops direction detection when input frequency is
greater than 25 kHz. Verify DirectionValid bit, and use Direction data only
when DirectionValid bit is 1 |
DirectionFault (DIAG 1) | BOOL | Decimal | 0 = No Direction Fault exists 1 = Direction Fault exists |
RollingTimestamp | INT | Decimal | Any positive value. RollingTimestamp is a continuously running timer that counts in milliseconds. When an input module scans its channels, it also records the RollingTimestamp value. |
Module-defined data type: AB:5000_SFI2:D:0
Member Name | Data Type | Style | Valid Values |
|---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics are active 1 = One or more diagnostics are active or the prognostics threshold is
reached |
CIPSyncValid | BOOL | Decimal | 0 = CIP Sync is not available 1 = CIP Sync is available |
CIPSyncTimeout | BOOL | Decimal | 0 = A valid time master has not timed out 1 = A valid time master was detected on the backplane, but the time master has timed out. The module is using its local clock and can be drifting away from the last known time master. |
FieldPowerOff (Diag 1) | BOOL | Decimal | 0 = Field power is present 1 = Field power is not present |
DiagnosticSequenceCount | SINT | Decimal | -128…+127 The value of 0 is skipped except during module powerup |
BaseUnsupportedFault (Diag 1) | BOOL | Decimal | 0 = Module is placed in a base type that supports this module. 1 = Module is placed in a base type that does not support this module. |
BaseIDFault (Diag 1) | BOOL | Decimal | 0 = Module is able to determine the type of base. 1 = Module is unable to determine the type of base. |
FlashUpdateRequired (Diag 1) | BOOL | Decimal | 0 = Flash update is not required. 1 = Product has no application firmware. |
SelfTestFault (Diag 1) | BOOL | Decimal | 0 = Product initialization code did not detect an error. 1 = Product initialization code detected an error. |
LocalClockOffset | LINT | Decimal | The offset in nanoseconds from the local clock to the system time. Use this value to detect steps in time. This value updates when a PTP update is received. |
LocalClockOffsetTimeStamp | LINT | Decimal | The most recent time the Local Clock Offset was sampled. The initial value is zero and the first time stamp occurs when the module synchronizes with the master clock. |
GrandMasterClockID[8] | SINT | Decimal | The EUI-64 Identity of the CIP Sync Grand Master clock that the module is synced to. |
FieldPowerOnTimestamp | LINT | Decimal | The most recent time the field power transitioned from off to on. |
FieldPowerOffTimestamp | LINT | Decimal | The most recent time the field power transitioned from on to off. |
AB:5000_FI_Channel:D:0 [2] | See AB:5000_FI_Channel:D:0 | ||
Module-defined data type: AB:5000_FI_Channel:D:0
Member Name | Data Type | Style | Valid Values |
|---|---|---|---|
Fault | BOOL | Decimal | 0 = No fault exists 1 = Fault exists A fault is a roll-up of all diagnostic conditions that the module can detect and
indicates bad data. If there is a detailed data type member that indicates a given
detected condition, this fault member does not affect the DiagnosticActive or
DiagnosticSequenceCount members. However, if there is no detailed data type for a
given detected condition, this fault member triggers both the DiagnosticActive
member and increments/decrements the Diagnostic Sequence Count. |
Uncertain | BOOL | Decimal | 0 = Valid data 1 = Data validity uncertain. Module is operating outside its designed operating range, or data is under manual or override control. |
DataAOpenWire (DIAG 1) | BOOL | Decimal | 0 = Open wire condition does not exist or open wire detection is disabled. 1 = Open wire condition exists, meaning the signal wire is disconnected from the channel or the RTB. |
DataBOpenWire (DIAG 1) | BOOL | Decimal | 0 = Open wire condition does not exist or open wire detection is disabled. 1 = Open wire condition exists, meaning the signal wire is disconnected from the channel or the RTB. |
OverTemperature (DIAG 4) | BOOL | Decimal | 0 = Module temperature is not over the operating limits 1 = Module temperature is over the operating limits |
FieldPowerOff (DIAG 1) | BOOL | Decimal | 0 = Field power is present 1 = Field power is not present |
Underrange | BOOL | Decimal | 0 = The input signal at the channel is greater than the minimum detectable signal. 1 = The input signal at the channel is less than the minimum detectable signal. |
Overrange (DIAG 1) | BOOL | Decimal | 0 = The input signal at the channel is less than the maximum detectable signal. 1 = The input signal at the channel is greater than the maximum detectable signal. |
CriticalFrequency (DIAG 1) | BOOL | Decimal | 0 = Channel input signal is less than the module frequency measurement limit. 1 = Channel input signal is greater than the module frequency measurement limit. |
CriticalTemperature | BOOL | Decimal | 0 = Product is not above critical temperature limit for proper operation. 1 = Product is above critical temperature limit for proper operation and may shutdown without further warning. |
DiscrepancyFault (DIAG 1) | BOOL | Decimal | 0 = No discrepancy fault on the channel. 1 = Discrepancy fault is present on the channel. |
DirectionFault (DIAG 1) | BOOL | Decimal | 0 = No Direction Fault exists 1 = Direction Fault exists Note: 5094-IJ2IS/5094-IJ2ISXT stops direction detection when input frequency is
more than 25 kHz. Always check DirectionValid bit, and use Direction data
only when DirectionValid bit is 1. |
InternalErrorCount (DIAG 2) | SINT | Decimal | A count of internal errors, primarily SPI CRC failures on the internal bus of an analog channel. Set to zero by product reset or power up. Acts as a Threshold Diagnostic that rolls up into the channel Fault, DiagnosticActive, and DiagnosticSequence count when 5 or more failures in a row are detected. Wraps from 255 (-1) to 1 skipping zero. |
DataAOpenWireTimestamp | LINT | Decimal | The most recent time an Open Wire condition transitioned from false to true on the channel. |
DataBOpenWireTimestamp | LINT | Decimal | The most recent time an Open Wire condition transitioned from false to true on the channel. |
OverTemperatureTimestamp | LINT | Decimal | The most recent time the product reached a higher temperature than its operating limits. |
CriticalTemperatureTimestamp | LINT | Decimal | The most recent time the module temperature transitioned above the Critical Temperature. |
UnderrangeTimestamp | LINT | Decimal | The last time an Underrange condition was detected on the channel. |
OverrangeTimestamp | LINT | Decimal | The most recent time an Overrange condition transitioned from false to true on the channel. |
FieldPowerOnTimestamp | LINT | Decimal | The most recent time the field power transitioned from off to on. |
FieldPowerOffTimestamp | LINT | Decimal | The most recent time the field power transitioned from on to off. |
CriticalFrequencyTimestamp | LINT | Decimal | The most recent time a CriticalFrequency condition transitioned from false to true on the channel. |
DiscrepancyFaultTimestamp | LINT | Decimal | The most recent time a DiscrepancyFault condition transitioned from false to true on the channel. |
DirectionFaultTimestamp | LINT | Decimal | Most recent time the DirectionFault is reported by the channel. |
Module-defined data type: AB:5000_IO:DC:0
Member Name | Data Type | Style | Valid Values |
|---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics are active 1 = One or more diagnostics are active or the prognostics threshold is reached |
DiagnosticSequenceCount | SINT | Decimal | -128…+127 The value of 0 is skipped except during module powerup |
CIPConnections | INT | Total number of active CIP connections | |
CIPLostPackets | DINT | Decimal | Total number of lost CIP packets |
CIPTimeouts | DINT | Binary | Total number of connection timeouts that have occurred |
CPUUtilization | INT | Decimal | Total CPU load |
Provide Feedback