Module Properties dialog box - Ch0x page parameters (5094-IJ2IS, 5094-IJ2ISXT)
The
Ch0x
page (5094-IJ2IS, 5094-IJ2ISXT) includes these parameters: Parameter | Description | ||||||||||
Disable Channel | Select to disable channel configuration or clear to enable channel configuration. Disable the channel to help prevent erroneous fault reporting, such as open wire fault, and to help prevent the FLT LED for that channel from illuminating. | ||||||||||
Sensor Type | Select the sensor type for the channel:
| ||||||||||
Threshold Voltage | Select the threshold voltage for the channel. Options vary depending on the selected sensor type for the channel:
| ||||||||||
Enable Direction Detection | Select to enable direction detection for the channel or clear to disable direction detection for the channel. If enabled, the input channel is used with a second sensor to determine the direction of rotation. The result is reflected in the Direction input tag. This check box is turned off if the sensor type is Vortex Flowmeter . | ||||||||||
Frequency Sample Time | Select the time in milliseconds used to collect the frequency samples before calculation of the frequency. Select from 2, 4, 6, 10, 20, 50, 100, 200, 500, and 1000. | ||||||||||
Enable Pulses to Average Over | Select to enable Pulses to Average Over or clear to disable Pulses to Average Over. If enabled, specify the number of pulses to average when calculating average frequency. | ||||||||||
Pulses to Average over | Enter the number of pulses to average when calculating average frequency. Maximum value is 200. | ||||||||||
Engineering Units | Enter the unit of measure used for the channel. | ||||||||||
High Signal | Enter one of four points used in scaling. The high signal is in terms of the channel signal units and corresponds to the high engineering term when scaled. The scaling equation is used. High Signal values must be greater than Low Signal values. | ||||||||||
High Engineering | Enter one of four points used in scaling. The high engineering helps determines the engineering units the signal values scale into. The high engineering term corresponds to the high signal value. The scaling equation is used. | ||||||||||
Low Signal | Enter one of four points used in scaling. The low signal is in terms of the channel signal units and corresponds to the low engineering term when scaled. The scaling equation is used. | ||||||||||
Low Engineering | Enter one of four points used in scaling. The low engineering helps determines the engineering units the signal values scale into. The low engineering term corresponds to the low signal value. The scaling equation is used. | ||||||||||
Sample Time Multiplier | Select the multiplier to use to modify the Frequency Sample Time . Use this multiplier to adjust the frequency sample time interval closer to the value needed to report the proper frequency and quickly report a missing pulse.Select from None, 0, 2, 8, and 32. | ||||||||||
Detection Time | The calculated detection time value in milliseconds. Refer to this table for the calculation used for the selected Sample Time Multiplier :
| ||||||||||
Startup Sample Time Multiplier | Select the multiplier to use to modify the number of Missing Pulse Alarms periods (Minimum Frequency Sampling Times) permitted before raising an alarm, if Alarms is enabled. Select from None, 0, 2, 8, and 32. Selecting the default value None generates an alarm with a 2000 ms delay. | ||||||||||
Startup Detection Time | The calculated startup detection time value in milliseconds. Refer to this table for the calculation used for the selected Sample Time Multiplier :
| ||||||||||
Digital Filter | Enter the time constant for a first order lag filter used to smooth noise transients on the
input with a range from 0…32767 milliseconds. When set to 0, no filtering takes place. | ||||||||||
Open Wire Detection | Select to turn on open wire detection for the channel or clear to turn off open wire detection for the channel. This check box is turned off if the sensor type is Vortex Flowmeter . | ||||||||||
Diagnostics | Select to open the Ch0x Diagnostics dialog box and view diagnostic information. |
Provide Feedback