Module Properties dialog box - Ch0x page parameters (5094-IF4IHS, 5094-IF4IHSXT)
The
Ch0x
page (5094-IF4IHS, 5094-IF4IHSXT) includes the following parameters:Parameter | Description |
Disable Channel | Select to disable channel configuration or clear to enable channel configuration. Disable the channel to help prevent erroneous fault reporting, such as open wire fault, and to help prevent the FLT LED for that channel from illuminating. |
Input Type | The input type for the channel. |
Input Range | The input range for the input type. |
Enable HART | Select to enable communication with HART devices. |
Engineering Units | Enter the unit of measure used for the channel. |
High Signal | Enter one of four points used in scaling. The high signal is in terms of the channel signal units and corresponds to the high engineering term when scaled. The scaling equation is used. High Signal values must be greater than Low Signal values. |
High Engineering | Enter one of four points used in scaling. The high engineering helps determines the engineering units the signal values scale into. The high engineering term corresponds to the high signal value. The scaling equation is used. |
Low Signal | Enter one of four points used in scaling. The low signal is in terms of the channel signal units and corresponds to the low engineering term when scaled. The scaling equation is used. |
Low Engineering | Enter one of four points used in scaling. The low engineering helps determines the engineering units the signal values scale into. The low engineering term corresponds to the low signal value. The scaling equation is used. |
Notch Filter | Select the notch filter value, which attenuates the input signal at the specified frequency. Notch filter is based on what noise frequencies are present in the module’s operating environment versus any speed requirements needed for control. |
Enable HART Digital Filter | Select to Enable HART Digital Filter to filter HART signal when:
|
Digital Filter (ms) | Enter the time constant for a first order lag filter used to smooth noise transients on the
input with a range from 0…32767 milliseconds. When set to 0, no filtering takes place. |
Open Wire Detection | Select to turn on open wire detection for the channel or clear to turn off open wire detection for the channel. |
Input Value during Open Wire | Select the value to report when open wire condition occurs. Choose between Maximum Engineering or Minimum Engineering. |
Maximum Engineering | Maximum Engineering value at controller input tag when input open wire is detected based on user configuration. |
Minimum Engineering | Minimum Engineering value at controller input tag when input open wire is detected based on user configuration. |
Diagnostics | Select to open the Ch0x Diagnostics dialog box and view diagnostic information. |
Provide Feedback