Calibration Wizard parameters (5094-IRT8S, 5094-IRT8SXT, 5094-IF4IHS, 5094-IF4IHSXT, 5094-OF4IHS, 5094-OF4IHSXT)
The Calibration page includes these parameters:
Parameter | Description |
Channel | Shows the channel number. |
Calibrate | Select to calibrate the corresponding channel. |
Calibration Range | Shows the range currently configured for the channel. Ranges display according to the Input Range or Output Range selected. |
Calibration Gain | Shows the calibration gain value as reported by the module. |
Calibration Offset | Shows the offset in units (ohm, mV, V, or mA) as reported by the module. |
Calibration Status | Shows the status of the calibration per input range or output range and channel as the calibration occurs. Valid values include:
|
Calibrate Channels in Groups | Select to apply a reference signal to all selected channels. |
Calibrate Channels One at a Time | Select to apply a reference signal to one channel and move the reference to the next channel. If check box is selected, the selected channels are calibrated one at a time. |
Back | Select to return to the previous wizard window. |
Next | Select to continue the process. |
Stop | Select to stop the calibration process. |
Provide Feedback