Calibration Wizard - Attach Low Reference ohms Sources parameters (5094-IRT8S, 5094-IRT8SXT)
The
Calibration Wizard - Attach Low Reference ohms Sources
shows which channels will be calibrated for a low reference and the range of the calibration at input. Attach a low calibration reference signal to the channels to be calibrated, and click produce low reference signals on the selected channels.
Next
toCalibration Wizard - Attach Low Reference ohms Sources includes the following parameters.
Field | Description |
Channel | Allows for configuration of the parameters for the channel. The unavailable channels appear dimmed in the wizard. |
Calibrate? | The selected channels that you want to calibrate. |
Calibration Range | The value currently configured for the channel. |
Low Reference (ohms) | The low reference signal value to apply to the channel. Only available on the Calibration Wizard - Attach Low Reference Signals window. |
Back | Returns to the previous wizard window. |
Next | Continues the process. |
Stop | Stops the calibration process. |
Provide Feedback