Pass-through Init (Service Code= 0x4E)

Pass-through Init is outlined as follows.
HART Pass-through Init - Request Packet Structure
Offset
Field
Value
Definition
0
HART Command
0-255 (1 byte)
HART Command Number
1
HART Data Size
0-255 (1 byte)
Number of Data Bytes for Selected HART Command
2-256
HART Data bytes
0-255 (1 byte)
HART Command Data
Request Size = 2-257 bytes
The HARTIOM responds with these messages.
HART Pass-through Init - Reply Packet Structure
Offset
Field
Value
Definition
Unconnected Message Header
0
Status
32 = Busy (Queues full)
33 = INITIATE
(pass-through success)
35 = DEAD
Command Status
1
HART Command
0-255 (1 byte)
Echo of HART Command
2
Handle
1-255 (1 byte)
Handle Used in Query Operation
3
Queue Space Remaining
(1 byte)
Number of Queues Still Available for This Channel
Reply Size = 4 bytes
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal