Analyzer Remote Control

Mode change - Status

(class 0x313, instance 1, attribute 24)
State of mode change request interface (0=ready).

Mode change - Request

(class 0x313, instance 1, attribute 21)
Mode change request
Mode Change Request encoding
Value
Request
0
None
1
Enter fieldbus mode
2
Continue automatic mode
3
Restart automatic mode

Action request - Status

(class 0x313, instance 1, attribute 25)
Manual action request state. 0 = ready.

Action request - Manual Request

(class 0x313, instance 1, attribute 23)
Manual activity request.
Manual Action Request encoding
Value
Request
0
None
1
Start measurement
2
Start calibration
3
Start cleaning
4
Start Reference Sample Inspection
5
Start zero calibration
6
Start span calibration

Action request - Abort Request

(class 0x313, instance 1, attribute 22)
Abort current activity.
Abort Action Request encoding
Value
Request
0
None
1
Abort current action
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal