Analyzer Program
Measurement - Trigger
(class 0x313, instance 1, attribute 40)
Start condition for measurement.
Value | Trigger type |
|---|---|
0 | Immediate |
1 | Date/time |
2 | Continuous |
3 | Disabled / external trigger |
Measurement - Start Date
(class 0x313, instance 1, attribute 41)
Start of first measurement : date.
Measurement - Start Time
(class 0x313, instance 1, attribute 42)
Start of first measurement : time.
Measurement - Interval
(class 0x313, instance 1, attribute 43)
Interval for measurement.
Calibration - Trigger
(class 0x313, instance 1, attribute 44)
Start condition for calibration.
Value | Trigger type |
|---|---|
0 | Immediate |
1 | Date/time |
2 | Disabled / external trigger |
3 | Disabled / external trigger |
Calibration - Start Date
(class 0x313, instance 1, attribute 45)
Start of first calibration : date.
Calibration - Start Time
(class 0x313, instance 1, attribute 46)
Start of first calibration : time.
Calibration - Interval
(class 0x313, instance 1, attribute 47)
Interval for calibration.
Cleaning - Trigger
(class 0x313, instance 1, attribute 48)
Start condition for cleaning.
Value | Trigger type |
|---|---|
0 | Immediate |
1 | Date/time |
2 | Disabled / external trigger |
3 | Disabled / external trigger |
Cleaning - Start Date
(class 0x313, instance 1, attribute 49)
Start of first cleaning : date.
Cleaning - Start Time
(class 0x313, instance 1, attribute 50)
Start of first cleaning : time.
Cleaning - Interval
(class 0x313, instance 1, attribute 51)
Interval for cleaning.
Provide Feedback